The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Sollysta White Moulded
    • Double pole switches / FCU
    • WMGSU83N
    EAN
    5015654760168
    Packaging
    10 Pieces
    • Double pole switches / FCU

    13A Unswitched FCU with Indicator WMGSU83N

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    13A Unswitched FCU with Indicator

    WMGSU83N

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      60 mm
    • Width
      25 mm
    Mater­ials
    • Material
      Urea form­al­de­hyde
    • Trans­parent
      No
    Connectivity
    • Mounting type
      Screw mounting

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WMGSU83N
    PDF
    RoHS report WMGSU83N
    PDF

    Downloads

    • Product image

      Image WMGSU83N  | Hager

      Product Image WMGSU83N

    • Product datasheet

      Image Hager Product data sheet WMGSU83N  | Hager

      Hager Product data sheet WMGSU83N

      13A Unswitched FCU with Indicator

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-15

      PDF
      263,59 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-04

      PDF
      256,05 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      405,69 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      382,72 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      391,72 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      333,07 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WMDP50N - 50A Double Pole Switch 1 Gang with LED Indicator
      WMDP50N
      50A Double Pole Switch 1 Gang with LED Indicator
    • 2
      WMDP84/WM - 20A Double Pole Switch Marked WASHING MACHINE
      WMDP84/WM
      20A Double Pole Switch Marked WASHING MACHINE
    • 3
      WMDP84/TD - 20A Double Pole Switch Marked TUMBLE DRYER
      WMDP84/TD
      20A Double Pole Switch Marked TUMBLE DRYER
    • 4
      WMDP84/DW - 20A DP Switch mkd DISHWASHER
      WMDP84/DW
      20A DP Switch mkd DISHWASHER
    • 5
      WMDP84FO - 20A Double Pole Switch with Flex Outlet
      WMDP84FO
      20A Double Pole Switch with Flex Outlet

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland