The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Enclos­ures up to 63A
    • Golf and accessories
    • VF104TD
    EAN
    3250616463301
    Packaging
    1 Piece
    • Golf and accessories

    Small distributor,golf,flush,1row,4M,MS-terminal,N+PE,transparent door VF104TD

    Phase out product: please contact your electrical wholesaler for availability

    Follow-up products :

    VF108TD

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Small distributor,golf,flush,1row,4M,MS-terminal,N+PE,transparent door

    VF104TD

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Voltage
    • Nominal voltage
      400 - 400 V
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Flush mounting
    Elec­tric current
    • Rated current
      63 A
    Equip­ment
    • Number of rails
      1
    • Number of rows
      1
    • Number of section in width
      1
    • With lock
      No
    • Has neutral terminal block
      Yes
    • Has earthing terminal block
      Yes
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      4
    Func­tions
    • With conduit inlets
      Yes
    Dimen­sions
    • Height
      225 mm
    • Width
      204 mm
    • Depth
      97.50 mm
    • Built-in height
      189 mm
    • Built-in width
      170 mm
    • Built-in depth
      72 mm
    • Number of width units
      4
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      0
    • Door/­cover is trans­parent
      Yes
    • Cabinet door type
      Single door
    Mater­ials
    • Material
      Plastic
    • RAL code
      9010
    • Colour
      Pure white
    • Ultra­vi­olet-res­istant
      No
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Impact resist­ance IK
      IK07
    • Locking type
      Snap on lock, Without lock
    • Glow wire test
      850 °C
    • Protec­tion class with door
      IP40

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - ENCLOSURE SURFACE GAMMA 26 M (english)
    PDF
    25,39 MB
    REACH declaration VF104TD
    PDF
    RoHS report VF104TD
    PDF

    Downloads

    • Product image

      Image VF104TD  | Hager

      Product Image VF104TD

    • Product datasheet

      Image Hager Product data sheet VF104TD  | Hager

      Hager Product data sheet VF104TD

      Small distributor,golf,flush,1row,4M,MS-terminal,N+PE,transparent door

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2025-06-25  | Hager

      Declaration of conformity en-GB 2025-06-25

      PDF
      487,74 kB
    More documentation

    Discover more of this product range

      5
    • 1
      VS312TD - Small distributor,golf,surface,3row,36M,MS-terminal,N+PE,transparent door
      VS312TD
      Small distributor, golf, surface, 3row, 36M, MS-terminal, N+PE, transparent door
    • 2
      VF122TD - Small distributor,golf,flush,1row,22M,MS-terminal,N+PE,transparent door
      VF122TD
      Small distributor, golf, flush, 1row, 22M, MS-terminal, N+PE, transparent door
    • 3
      VS412TD - Small distributor,golf,surface,4row,48M,MS-terminal,N+PE,transparent door
      VS412TD
      Small distributor, golf, surface, 4row, 48M, MS-terminal, N+PE, transparent door
    • 4
      VS112TD - Small distributor,golf,surface,1row,12M,MS-terminal,N+PE,transparent door
      VS112TD
      Small distributor, golf, surface, 1row, 12M, MS-terminal, N+PE, transparent door
    • 5
      VS104TD - Small distributor,golf,surface,1row,4M,MS-terminal,N+PE,transparent door
      VS104TD
      Small distributor, golf, surface, 1row, 4M, MS-terminal, N+PE, transparent door

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland