The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Enclos­ures up to 63A
    • Golf and accessories
    • VS312TD
    EAN
    3250616593091
    Packaging
    1 Piece
    • Golf and accessories

    Small distributor,golf,surface,3row,36M,MS-terminal,N+PE,transparent door VS312TD

    Add to a list
    Add to a list

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Small distributor,golf,surface,3row,36M,MS-terminal,N+PE,transparent door

    VS312TD

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Voltage
    • Nominal voltage
      400 - 400 V
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current IN
      63 A
    Equip­ment
    • Number of rails
      3
    • Number of rows
      3
    • Number of section in width
      1
    • With lock
      No
    • Has neutral terminal block
      Yes
    • Has earthing terminal block
      Yes
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      36
    Func­tions
    • With conduit inlets
      Yes
    Dimen­sions
    • Height
      500 mm
    • Width
      282 mm
    • Depth
      99 mm
    • Number of width units
      12
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      0
    • Door/­cover is trans­parent
      Yes
    • Cabinet door type
      Single door
    Mater­ials
    • Material
      Plastic
    • RAL code
      9010
    • Colour
      Pure white
    • Ultra­vi­olet-res­istant
      No
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Impact resist­ance IK
      IK07
    • Ingress Protec­tion (IP) class
      IP40
    • Locking type
      Snap on lock, Without lock
    • Glow wire test
      650 °C
    • Protec­tion class with door
      IP40

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - ENCLOSURE SURFACE GAMMA 26 M (English )
    PDF
    25,24 MB
    REACH declaration VS312TD
    PDF
    RoHS report VS312TD
    PDF

    Downloads

    • Product image

      Image VS312TD  | Hager

      Product Image VS312TD

    • Product datasheet

      Image Hager Product data sheet VS312TD  | Hager

      Hager Product data sheet VS312TD

      Small distributor,golf,surface,3row,36M,MS-terminal,N+PE,transparent door

      PDF
    • BIM Revit objects

      Image Range:GOLF-Enclosures_Surface_mounted-IP40-With_Cover-With_DIN-IE-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:GOLF-Enclosures_Surface_mounted-IP40-With_Cover-With_DIN-IE-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,20 MB
      Image Range:GOLF-Enclosures_Surface_mounted-IP40-With_Cover-With_DIN-IE-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:GOLF-Enclosures_Surface_mounted-IP40-With_Cover-With_DIN-IE-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,20 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2025-06-25  | Hager

      Declaration of conformity en-GB 2025-06-25

      PDF
      487,74 kB
    More documentation

    Discover more of this product range

      5
    • 1
      VS112TD - Small distributor,golf,surface,1row,12M,MS-terminal,N+PE,transparent door
      VS112TD
      Small distributor, golf, surface, 1row, 12M, MS-terminal, N+PE, transparent door
    • 2
      VF312TD - Small distributor,golf,flush,3row,36M,MS-terminal,N+PE,transparent door
      VF312TD
      Small distributor, golf, flush, 3row, 36M, MS-terminal, N+PE, transparent door
    • 3
      VS212TD - Small distributor,golf,surface,2row,24M,MS-terminal,N+PE,transparent door
      VS212TD
      Small distributor, golf, surface, 2row, 24M, MS-terminal, N+PE, transparent door
    • 4
      VF212TD - Small distributor,golf,flush,2row,24M,MS-terminal,N+PE,transparent door
      VF212TD
      Small distributor, golf, flush, 2row, 24M, MS-terminal, N+PE, transparent door
    • 5
      VF112TD - Small distributor,golf,flush,1row,12M,MS-terminal,N+PE,transparent door
      VF112TD
      Small distributor, golf, flush, 1row, 12M, MS-terminal, N+PE, transparent door

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland