The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Distri­bu­tion systems
  • Enclos­ures up to 63A
  • Golf and accessories
  • VS112TD
  • Distri­bu­tion systems

Small distributor,golf,surface,1row,12M,MS-terminal,N+PE,transparent door VS112TD

EAN
3250616593077
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Small distributor,golf,surface,1row,12M,MS-terminal,N+PE,transparent door

VS112TD

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Voltage
  • Nominal voltage
    400 - 400 V
Install­a­tion, mounting
  • Suit­able for outdoor usage
    No
  • Mounting on
    Surface mounting
Elec­tric current
  • Rated current
    63 A
Equip­ment
  • Number of rails
    1
  • Number of rows
    1
  • Number of section in width
    1
  • With lock
    No
  • Has neutral terminal block
    Yes
  • Has earthing terminal block
    Yes
  • Has mounting plate
    No
Capa­city
  • Number of modules
    12
Func­tions
  • With conduit inlets
    Yes
Dimen­sions
  • Height
    252 mm
  • Width
    282 mm
  • Depth
    99 mm
  • Number of width units
    12
Cover, door
  • Number of cabinet doors
    1
  • Number of locks
    0
  • Door/­cover is trans­parent
    Yes
Mater­ials
  • Material
    Plastic
  • RAL code
    9010
  • Colour
    Pure white
  • Ultra­vi­olet-res­istant
    No
Safety
  • Protec­tion class
    Isol­a­tion class II
  • Impact resist­ance IK
    IK07
  • Ingress Protec­tion (IP) class
    IP40
  • Locking type
    Snap on lock, Without lock
  • Glow wire test
    650 °C

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

PEP - ENCLOSURE SURFACE GAMMA 26 M (english)
PDF
25,39 MB
Hager REACH declaration VS112TD
PDF
Hager RoHS report VS112TD
PDF

Downloads

  • Product image

    Image VS112TD  | Hager

    Product Image VS112TD

  • Product datasheet

    Image Hager Product data sheet VS112TD  | Hager

    Hager Product data sheet VS112TD

    Small distributor,golf,surface,1row,12M,MS-terminal,N+PE,transparent door

    PDF
  • Declaration of conformity

    Image Declaration of conformity en-GB 2025-06-25  | Hager

    Declaration of conformity en-GB 2025-06-25

    PDF
    487,74 kB
More documentation

Discover more of this product range

    5
  • 1
    VS108TD - Small distributor,golf,surface,1row,8M,MS-terminal,N+PE,transparent door
    VS108TD
    Small distributor, golf, surface, 1row, 8M, MS-terminal, N+PE, transparent door
  • 2
    VS104TD - Small distributor,golf,surface,1row,4M,MS-terminal,N+PE,transparent door
    VS104TD
    Small distributor, golf, surface, 1row, 4M, MS-terminal, N+PE, transparent door
  • 3
    VS418TD - Small distributor,golf,surface,4row,72M,MS-terminal,N+PE,transparent door
    VS418TD
    Small distributor, golf, surface, 4row, 72M, MS-terminal, N+PE, transparent door
  • 4
    VS412TD - Small distributor,golf,surface,4row,48M,MS-terminal,N+PE,transparent door
    VS412TD
    Small distributor, golf, surface, 4row, 48M, MS-terminal, N+PE, transparent door
  • 5
    VF122TD - Small distributor,golf,flush,1row,22M,MS-terminal,N+PE,transparent door
    VF122TD
    Small distributor, golf, flush, 1row, 22M, MS-terminal, N+PE, transparent door

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland