
Vega 3Row 7W 1RCD - 2x6A Ltg. RCBOs VB9101T
EAN
3250619925622
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Installation, mounting
-
Mounting onSurface mounting
-
Suitable for outdoor usageNo
Capacity
-
Number of modules54
Electric current
-
Rated current63 A
Dimensions
-
Depth145 mm
-
Height600 mm
-
Width370 mm
-
Thickness of sidewall2.50 mm
Cover, door
-
InterlockableYes
-
Door/cover is transparentYes
Materials
-
RAL code9010
-
ColourPure white
-
MaterialPolystyrene (PS)
Equipment
-
Number of rows3
-
Number of rails3
Safety
-
Impact resistance IKIK07
-
Ingress Protection (IP) classIP40
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Declaration of conformity
Declaration
Declaration of conformity International 2023-03-16
PDF196,66 kBDeclaration
Declaration of conformity International 2022-11-17
PDF138,45 kB
More documentation