Vega 4Row 2RCBO 7W • VB10101T | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Catalog
  • Distri­bu­tion systems
  • Consumer units
  • Vega consumer units
  • VB10101T
Current search
Image Filter  | Hager Filter
Image Filter  | Hager Filter
ProductsShow

Most popular products

4
1
VB10101T - Vega 4Row 7W 1RCD - 2x6A Ltg. RCBOs
VB10101T
Vega 4Row 7W 1RCD - 2x6A Ltg. RCBOs
2
VB7101PSPD - Vega 1Row 7W 1RCD - 2x6A Ltg. RCBOs SPD
VB7101PSPD
Vega 1Row 7W 1RCD - 2x6A Ltg. RCBOs SPD
3
VB8101PSPD - Vega 2Row 7W 1RCD - 2x6A Ltg. RCBOs SPD
VB8101PSPD
Vega 2Row 7W 1RCD - 2x6A Ltg. RCBOs SPD
4
VBE98101TSPD - Vega,3Row,5/8 WAY SPLIT LOAD CU,T/DOOR,2P ISOLATOR,SPD,1xRCD,2x6A LIGHTING RCBOs
VBE98101TSPD
Vega,3Row,5/8 WAY SPLIT LOAD CU,T/DOOR,2P ISOLATOR,SPD,1xRCD,2x6A LIGHTING RCBOs

Vega 4Row 7W 1RCD - 2x6A Ltg. RCBOs

VB10101T

  • Distri­bu­tion systems

Vega 4Row 7W 1RCD - 2x6A Ltg. RCBOs VB10101T

EAN
3250619925387
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Install­a­tion, mounting
  • Mounting on
    Surface mounting
  • Suit­able for outdoor usage
    No
Capa­city
  • Number of modules
    72
Elec­tric current
  • Rated current
    63 A
Dimen­sions
  • Depth
    145 mm
  • Height
    750 mm
  • Width
    370 mm
  • Number of width units
    18
  • Thick­ness of side­wall
    2.50 mm
Cover, door
  • Inter­lock­able
    Yes
  • Door/­cover is trans­parent
    Yes
Mater­ials
  • RAL code
    9010
  • Colour
    Pure white
  • Material
    Poly­styrene (PS)
Equip­ment
  • Number of rows
    4
  • Number of rails
    4
  • Exten­sion possible
    Yes
Safety
  • Impact resist­ance IK
    IK07
  • Ingress Protec­tion (IP) class
    IP40
  • Protec­tion class
    Isol­a­tion class II

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

REACH declaration VB10101T (english)
PDF
103,10 kB
RoHS declaration VB10101T (english)
PDF
103,84 kB

Downloads

  • Product image

    Image VB10101T  | Hager

    Product Image VB10101T

  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-03-16

    PDF
    196,66 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-11-17

    PDF
    138,45 kB
More documentation

Discover more of this product range

    5
  • 1
    VB10101P - Vega 4Row 7W 1RCD - 2x6A Ltg. RCBOs
    VB10101P
    Vega 4Row 7W 1RCD - 2x6A Ltg. RCBOs
  • 2
    VB10101PSPD - Vega 4Row 7W 1RCD - 2x6A Ltg. RCBOs SPD
    VB10101PSPD
    Vega 4Row 7W 1RCD - 2x6A Ltg. RCBOs SPD
  • 3
    VB10101TSPD - Vega 4Row 7W 1RCD - 2x6A Ltg. RCBOs SPD
    VB10101TSPD
    Vega 4Row 7W 1RCD - 2x6A Ltg. RCBOs SPD
  • 4
    VB7101P - Vega 1Row 7W 1RCD - 2x6A Ltg. RCBOs
    VB7101P
    Vega 1Row 7W 1RCD - 2x6A Ltg. RCBOs
  • 5
    VB7101PSPD - Vega 1Row 7W 1RCD - 2x6A Ltg. RCBOs SPD
    VB7101PSPD
    Vega 1Row 7W 1RCD - 2x6A Ltg. RCBOs SPD

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland