
Vega 1Row 7W 1RCD - 2x6A Ltg. RCBOs SPD VB7101TSPD
EAN
3250619925479
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Installation, mounting
-
Mounting onSurface mounting
-
Suitable for outdoor usageNo
Functions
-
Has protection main switchNo
-
Overvoltage protectionYes
Configuration
-
Number of arc fault detection devices AFDD0
Capacity
-
Number of modules18
Electric current
-
Rated current63 A
Dimensions
-
Depth145 mm
-
Height300 mm
-
Width370 mm
-
Number of width units18
-
Thickness of sidewall2.50 mm
Cover, door
-
InterlockableYes
-
Door/cover is transparentYes
Materials
-
RAL code9010
-
ColourPure white
-
MaterialPolystyrene (PS)
Connection
-
Number of accessible phases1
Scope of delivery
-
Number of earth leakage circuit breaker type A3
-
Number of RCCB in enclosure1
Equipment
-
Number of light groups2
-
Number of rows1
-
With energy meterNo
-
Number of rails1
-
With bell transformerNo
Safety
-
Impact resistance IKIK07
-
Ingress Protection (IP) classIP40
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Declaration of conformity
Declaration
Declaration of conformity International 2023-03-16
PDF196,66 kBDeclaration
Declaration of conformity International 2022-11-17
PDF138,45 kB
More documentation