The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Cabinets up to 1600A
    • Kit univers N and accessories
    • UZ90T2
    EAN
    3250616365940
    Packaging
    1 Piece
    • Kit univers N and accessories
    • Assembly unit univers N and accessories
    • See more

    Extension part, universN, for vertical partition UZ90T2

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Extension part, universN, for vertical partition

    UZ90T2

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      3 mm
    • Width
      180 mm
    • Depth
      1,350 mm
    Mater­ials
    • Material
      Poly­styrene (PS)

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - FWB enclosure,UNIVERS range, 5-rows 180 modules (English)
    PDF
    49,47 MB
    REACH declaration UZ90T2
    PDF
    RoHS report UZ90T2
    PDF

    Downloads

    • Product image

      Image UZ90T2  | Hager

      Product Image UZ90T2

    • Product datasheet

      Image Hager Product data sheet UZ90T2  | Hager

      Hager Product data sheet UZ90T2

      Extension part, universN, for vertical partition

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      UZ90T1 - Partition,universN,vertical,1350mm
      UZ90T1
      Partition, universN, vertical, 1350mm
    • 2
      UZ02T1 - Partition,universN,horizontal,2 section
      UZ02T1
      Partition, universN, horizontal, 2 section
    • 3
      S35S - Cover strips, RAL 9010, breakable, 219 mm
      S35S
      Cover strips, RAL 9010, breakable, 219 mm
    • 4
      UZ05A1 - Top tower overpart, universN, 4 pieces
      UZ05A1
      Top tower overpart, universN, 4 pieces
    • 5
      UZ06A2 - Adapter, universN, for tower top, 2pieces
      UZ06A2
      Adapter, universN, for tower top, 2pieces

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland