The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Cabinets up to 1600A
    • Kit univers N and accessories
    • UZ03T1
    EAN
    3250616365902
    Packaging
    1 Piece
    • Kit univers N and accessories
    • Assembly unit univers N and accessories
    • See more

    Separation,universN,horizontal,3 section UZ03T1

    Add to a list
    Add to a list

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Separation,universN,horizontal,3 section

    UZ03T1

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      700 mm
    • Width
      130 mm
    Mater­ials
    • Material
      Plastic
    • Treat­ment
      Powder coated

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - FWB enclosure,UNIVERS range, 5-rows 180 modules (English)
    PDF
    49,47 MB
    REACH declaration UZ03T1
    PDF
    RoHS report UZ03T1
    PDF

    Downloads

    • Product image

      Image UZ03T1  | Hager

      Product Image UZ03T1

    • Product datasheet

      Image Hager Product data sheet UZ03T1  | Hager

      Hager Product data sheet UZ03T1

      Separation,universN,horizontal,3 section

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-10-01

      PDF
      781,05 kB
      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-10-06

      PDF
      791,59 kB
    More documentation

    Discover more of this product range

      5
    • 1
      UZ30T1 - Partition,universN,vertical,450mm, able to break of in grid of 150mm
      UZ30T1
      Partition, universN, vertical, 450mm, able to break of in grid of 150mm
    • 2
      UZ02T1 - Partition,universN,horizontal,2 section
      UZ02T1
      Partition, universN, horizontal, 2 section
    • 3
      S35S - Cover strips, RAL 9010, breakable, 219 mm
      S35S
      Cover strips, RAL 9010, breakable, 219 mm
    • 4
      UZ01T1 - Partition , universN, horizontal, 1 field
      UZ01T1
      Partition , universN, horizontal, 1 field
    • 5
      UZ06A1 - Close pin,universN,sealable,for cover,spare piece
      UZ06A1
      Close pin, universN, sealable, for cover, spare piece

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland