Close pin,universN,spare • UZ06A1 | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
Ireland
  • Contact
Image Logo  | Hager
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Other contents
          0
          See all

          No content result ""

            Downloads
            0
            View all

            No result for your query ""

            Menu
            • Products
            • Solutions
              Navigation Square
              Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
              View references
              • Solutions
              • Solutions by application
                • Commercial Distribution
                • Modular Devices & Connection
                • Lighting Connection & Control
                • Residential Distribution
                • Wiring Accessories
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • Solutions for your project
                • Single house
                • Multi-residential
                • Office
                • Hotel
                • Other commercial buildings
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • Solutions for your business
                • Electrical Contractor
                • Builder and Developer
                • Architect and Specifier
                • Panel Builder
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • References
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • See All
            • Tools
              BIM assets
              The intelligent 3D model-based system that provides professionals with insight and tools.
              Visit BIM Objects
              BIM Support
              • Tools
              • BIM assets
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Visit BIM Objects
                BIM Support
              • See All
            • Support
              Tailored Solutions requests
              If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
              Get support
              • Support
              • Download Center
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • FAQ
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • How-to videos
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Training
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Catalogues
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Reliability and ingenuity
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Tailored solutions requests
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • See All
            • About us
              Shaping the electrical world together
              We remain by your side cooperating, collaborating and co-creating the future with you.
              Discover Hager
              • About us
              • News
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • Find your wholesaler
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • Contact us
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • See All
            • See all the categories
            Account
            • Catalog
            • Distri­bu­tion systems
            • Enclos­ures up to 160A
            • FW flush enclos­ures
            • UZ06A1
            Current search
            Image Filter  | Hager Filter
            Image Filter  | Hager Filter
            ProductsShow

            Most popular products

            5
            1
            FZ598N - Door shield with handle, for enclosure univers IP44
            FZ598N
            Door shield with handle, for enclosure univers IP44
            2
            U82A - DIN rail,univers, 7,5 mm, depth-adjustable until 32,5mm, 11 modules wide (200mm)
            U82A
            DIN rail,univers, 7,5 mm, depth-adjustable until 32,5mm, 11 modules wide (200mm)
            3
            FW612WT - Surface encl. FW2, IP30, class I, with door and brass terminals, 6x12 modules
            FW612WT
            Surface encl. FW2, IP30, class I, with door and brass terminals, 6x12 modules
            4
            FZ837N - Locking rods,univers, for IP54 Locking, for use in enclosures height 1100mm
            FZ837N
            Locking rods,univers, for IP54 Locking, for use in enclosures height 1100mm
            5
            UN31TN - Kit, univers FW, media with perforated mounting plate, 450x250mm
            UN31TN
            Kit, univers FW, media with perforated mounting plate, 450x250mm
            UZ06A1 - Close pin,universN,sealable,for cover,spare piece
            UZ06A1 - Close pin,universN,sealable,for cover,spare piece

            Close pin,universN,sealable,for cover,spare piece

            UZ06A1

            UZ06A1 - Close pin,universN,sealable,for cover,spare piece
            UZ06A1 - Close pin,universN,sealable,for cover,spare piece
            • Distri­bu­tion systems

            Close pin,universN,sealable,for cover,spare piece UZ06A1

            EAN
            3250616365834
            Packaging
            1 Piece

            You have to log in with your myHager profile to see prices and to order.

            Add to a list
            Add to a list

            Login to create a product list

            You need to be logged into your myHager account to create product lists

            Create an account Sign in
            • Technical properties
            • Environmental value
            • More products
            Download the data sheet

            Technical properties

            Mater­ials
            • Material
              Poly­styrene (PS)
            Compat­ib­ility
            • univers N compat­ib­ility
              Suit­able for assembly unit

            Environmental value

            We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

            RoHS conform Yes
            REACH conform Yes
            Halogen free Yes

            Certifications and documents

            REACH declaration UZ06A1 (english)
            PDF
            103,10 kB
            RoHS declaration UZ06A1 (english)
            PDF
            103,59 kB

            Discover more of this product range

              5
            • 1
              UZ01T1 - Partition , universN, horizontal, 1 field
              UZ01T1
              Partition , universN, horizontal, 1 field
            • 2
              UZ02T1 - Partition,universN,horizontal,2 section
              UZ02T1
              Partition, universN, horizontal, 2 section
            • 3
              UZ03T1 - Separation,universN,horizontal,3 section
              UZ03T1
              Separation, universN, horizontal, 3 section
            • 4
              UZ30T1 - Partition,universN,vertical,450mm, able to break of in grid of 150mm
              UZ30T1
              Partition, universN, vertical, 450mm, able to break of in grid of 150mm
            • 5
              UZ90T1 - Partition,universN,vertical,1350mm
              UZ90T1
              Partition, universN, vertical, 1350mm

            Products

            • Commercial Distribution
            • Modular Devices and Connection
            • Lighting Connection and Control
            • Residential Distribution
            • Wiring Accessories
            • References

            Solutions

            • Single house
            • Multi-residential
            • Office
            • Hotel
            • Other

            Support

            • FAQs
            • Contact us
            • Catalogues
            • Download center
            • Training
            • How-to videos

            Who we are

            We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

             

            More about us

            Fol­low us

              • Privacy
              • Cookies
              • Report a vulnerability
              • Hagergroup

            Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland