The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
catalog.pagelevel.alt_image.img
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • catalog.pagelevel.title_breadcrumb.first
    • Distri­bu­tion systems
    • Cabinets up to 1600A
    • Kit univers N and accessories
    • UZ90T1
    catalog.pageproduct.product.info.ean
    3250616365933
    catalog.pageproduct.product.info.packqty
    1 catalog.pageproduct.product_base_unit_piece.span
    • Kit univers N and accessories
    • Assembly unit univers N and accessories
    • catalog.pagelevel.see_more.div

    Partition,universN,vertical,1350mm UZ90T1

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Partition,universN,vertical,1350mm

    UZ90T1

    • catalog.pageproduct.productbar_accessories.link
    • catalog.pageproduct.tab_additional_title.link
    • catalog.pageproduct.title_sustainability.h2
    • catalog.pageproduct.title_documents.h2
    • catalog.pagelevel.related_heading_range.link

    product.page.accessories.title

    product.page.accessories.associated-products

    • Separ­a­tion plate for meter/dis­tri­bu­tion boards 1 product.page.accessories.products-available

    product.page.accessories.title-modal

    • Separ­a­tion plate for meter/dis­tri­bu­tion boards
    • UZ90T2

      Extension part, universN, for vertical partition

      €0.00  / *

    catalog.pageproduct.tab_additional_title.link

    Dimen­sions
    • Height
      1,350 mm
    • Width
      60 mm
    Install­a­tion, mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Vertical
    Mater­ials
    • Material
      Plastic
    • Treat­ment
      Powder coated

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link

    RoHS conform Yes
    REACh-SVHC free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - FWB enclosure,UNIVERS range, 5-rows 180 modules (English)
    PDF
    49,47 MB
    REACH declaration UZ90T1
    PDF
    RoHS report UZ90T1
    PDF

    catalog.pageproduct.title_asset.h2

    • Product image

      catalog.pagelevel.alt_image.img

      catalog.pageproduct.title_product_image.div UZ90T1

    • GeneratedProductDatasheet

      catalog.pagelevel.alt_image.img

      Hager Product data sheet UZ90T1

      Partition,universN,vertical,1350mm

      PDF
    • ProductECDeclaration

      catalog.pagelevel.alt_image.img

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-10-01

      PDF
      781,05 kB
      catalog.pagelevel.alt_image.img

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-10-06

      PDF
      791,59 kB
    catalog.pageproduct.showmore_documents.button

    catalog.pagelevel.other_product_list.div

      5
    • 1
      UZ05A1 - Top tower overpart, universN, 4 pieces
      UZ05A1
      Top tower overpart, universN, 4 pieces
    • 2
      UZ01T1 - Partition , universN, horizontal, 1 field
      UZ01T1
      Partition , universN, horizontal, 1 field
    • 3
      UZ03T1 - Separation,universN,horizontal,3 section
      UZ03T1
      Separation, universN, horizontal, 3 section
    • 4
      UZ06A2 - Adapter, universN, for tower top, 2pieces
      UZ06A2
      Adapter, universN, for tower top, 2pieces
    • 5
      UZ30T1 - Partition,universN,vertical,450mm, able to break of in grid of 150mm
      UZ30T1
      Partition, universN, vertical, 450mm, able to break of in grid of 150mm

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland