The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Cabinets up to 1600A
    • Kit univers N and accessories
    • UZ06A2
    EAN
    3250616360259
    Packaging
    1 Piece
    • Kit univers N and accessories
    • Assembly unit univers N and accessories
    • See more

    Adapter, universN, for tower top, 2pieces UZ06A2

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Adapter, universN, for tower top, 2pieces

    UZ06A2

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      15 mm
    • Width
      70 mm
    • Depth
      90 mm
    Mater­ials
    • Material
      Poly­amide (PA)
    Accessories
    • Type of accessory cabinet
      Mounting bracket

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - FWB enclosure,UNIVERS range, 5-rows 180 modules (English)
    PDF
    49,47 MB
    REACH declaration UZ06A2
    PDF
    RoHS report UZ06A2
    PDF

    Downloads

    • Product image

      Image UZ06A2  | Hager

      Product Image UZ06A2

    • Product datasheet

      Image Hager Product data sheet UZ06A2  | Hager

      Hager Product data sheet UZ06A2

      Adapter, universN, for tower top, 2pieces

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      UZ05A1 - Top tower overpart, universN, 4 pieces
      UZ05A1
      Top tower overpart, universN, 4 pieces
    • 2
      UZ90T1 - Partition,universN,vertical,1350mm
      UZ90T1
      Partition, universN, vertical, 1350mm
    • 3
      UZ03T1 - Separation,universN,horizontal,3 section
      UZ03T1
      Separation, universN, horizontal, 3 section
    • 4
      UZ01T1 - Partition , universN, horizontal, 1 field
      UZ01T1
      Partition , universN, horizontal, 1 field
    • 5
      UZ30T1 - Partition,universN,vertical,450mm, able to break of in grid of 150mm
      UZ30T1
      Partition, universN, vertical, 450mm, able to break of in grid of 150mm

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland