The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Distri­bu­tion systems
  • Cabinets up to 1600A
  • Kit univers N and accessories
  • UZ02Z2
  • Distri­bu­tion systems

Angle for rising,universN,for DIN rail, 50 pieces UZ02Z2

EAN
3250616364370
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Angle for rising,universN,for DIN rail, 50 pieces

UZ02Z2

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Height
    130 mm
  • Width
    205 mm
  • Depth
    70 mm
Mater­ials
  • Material
    Steel

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

FWB enclosure,UNIVERS range, 5-rows 180 modules
PDF
49,47 MB
Hager REACH declaration UZ02Z2
PDF
Hager RoHS report UZ02Z2
PDF

Downloads

  • Product image

    Image UZ02Z2  | Hager

    Product Image UZ02Z2

  • Product datasheet

    Image Hager Product data sheet UZ02Z2  | Hager

    Hager Product data sheet UZ02Z2

    Angle for rising,universN,for DIN rail, 50 pieces

    PDF
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2025-11-20

    PDF
    685,84 kB
    Image EU Declaration of Conformity​  | Hager

    EU Declaration of Conformity​

    Declaration of conformity en-GB 2025-11-20

    PDF
    716,02 kB
More documentation

Discover more of this product range

    5
  • 1
    JE003 - Identification strip,universN,24 Module,for kits
    JE003
    Identification strip, universN, 24 Module, for kits
  • 2
    UZ00A1 - Double tower underpart, universN, 100 pieces
    UZ00A1
    Double tower underpart, universN, 100 pieces
  • 3
    UZ02A3 - Tower overpart, universN, high, left and right
    UZ02A3
    Tower overpart, universN, high, left and right
  • 4
    UZ02Z1 - Angle for rising,universN,for DIN rail, 2 pieces
    UZ02Z1
    Angle for rising, universN, for DIN rail, 2 pieces
  • 5
    UZ90T2 - Extension part, universN, for vertical partition
    UZ90T2
    Extension part, universN, for vertical partition

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland