Kit,universN,600x500mm, 8x12 M • UD42B1 | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    Navigation Square
    Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
    View references
    • Solutions
    • Solutions by application
      • Commercial Distribution
      • Modular Devices & Connection
      • Lighting Connection & Control
      • Residential Distribution
      • Wiring Accessories
      • See All
      Navigation Square
      Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
      View references
    • Solutions for your project
      • Single house
      • Multi-residential
      • Office
      • Hotel
      • Other commercial buildings
      • See All
      Navigation Square
      Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
      View references
    • Solutions for your business
      • Electrical Contractor
      • Builder and Developer
      • Architect and Specifier
      • Panel Builder
      • See All
      Navigation Square
      Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
      View references
    • References
      Navigation Square
      Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
      View references
    • See All
  • Tools
    BIM assets
    The intelligent 3D model-based system that provides professionals with insight and tools.
    Visit BIM Objects
    BIM Support
    • Tools
    • BIM assets
      BIM assets
      The intelligent 3D model-based system that provides professionals with insight and tools.
      Visit BIM Objects
      BIM Support
    • See All
  • Support
    Tailored Solutions requests
    If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
    Get support
    • Support
    • Download Center
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • FAQ
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • How-to videos
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • Training
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • Catalogues
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • Reliability and ingenuity
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • Tailored solutions requests
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • See All
  • About us
    Shaping the electrical world together
    We remain by your side cooperating, collaborating and co-creating the future with you.
    Discover Hager
    • About us
    • News
      Shaping the electrical world together
      We remain by your side cooperating, collaborating and co-creating the future with you.
      Discover Hager
    • Find your wholesaler
      Shaping the electrical world together
      We remain by your side cooperating, collaborating and co-creating the future with you.
      Discover Hager
    • Contact us
      Shaping the electrical world together
      We remain by your side cooperating, collaborating and co-creating the future with you.
      Discover Hager
    • See All
  • See all the categories
Account
  • Catalogue
  • Distri­bu­tion systems
  • Cabinets up to 1600A
  • Kit univers N and accessories
  • UD42B1
Current search
Image Filter  | Hager Filter
Image Filter  | Hager Filter
ProductsShow

Most popular products

5
1
UD12F1 - Kit,universN,150x500mm, empty
UD12F1
Kit,universN,150x500mm, empty
2
UZ02Z1 - Angle for rising,universN,for DIN rail, 2 pieces
UZ02Z1
Angle for rising,universN,for DIN rail, 2 pieces
3
UT90F - Connecting road plate, universN,double
UT90F
Connecting road plate, universN,double
4
UD42B1 - Kit,universN,600x500mm, for modular devices horizontal,8x12 module
UD42B1
Kit,universN,600x500mm, for modular devices horizontal,8x12 module
5
UZ32M1 - Mounting plate,universN,for enclosure 550mm, 2sections
UZ32M1
Mounting plate,universN,for enclosure 550mm, 2sections
UD42B1 - Kit,universN,600x500mm, for modular devices horizontal,8x12 module
UD42B1 - Kit,universN,600x500mm, for modular devices horizontal,8x12 module

Kit,universN,600x500mm, for modular devices horizontal,8x12 module

UD42B1

UD42B1 - Kit,universN,600x500mm, for modular devices horizontal,8x12 module
UD42B1 - Kit,universN,600x500mm, for modular devices horizontal,8x12 module
  • Distri­bu­tion systems

Kit,universN,600x500mm, for modular devices horizontal,8x12 module UD42B1

EAN
3250616141322
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Labelling material 1 products available
  • Mounting accessories 3 products available
  • Cable guide for enclos­ures/cab­inets 1 products available

Complete your system

  • Labelling material
  • Mounting accessories
  • Cable guide for enclos­ures/cab­inets
  • UZ005

    Identifer stripe, universN, for device slot, 12 pieces

    0.00 €  / *
    Add to a list
    Add to a list
  • UZ05A1

    Top tower overpart, universN, 4 pieces

    0.00 €  / *
    Add to a list
    Add to a list
  • UZ25V1

    Cable bracket, universN, big section, 20 pieces

    0.00 €  / *
    Add to a list
    Add to a list
  • UZ25V2

    Cable bracket, universN, small section, 20 pieces

    0.00 €  / *
    Add to a list
    Add to a list
  • UZ52A1

    Cable trunking,universN,78x31mm,2 section

    0.00 €  / *
    Add to a list
    Add to a list

Technical properties

Dimen­sions
  • Height
    600 mm
  • Width
    500 mm
  • Depth
    125 mm
Equip­ment
  • Number of rows
    4
Capa­city
  • Number of modules
    96
Mater­ials
  • Material
    Plastic
  • RAL code
    9010

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

PEP - Enclosures FWP, univers, IP44, SKII, 120PLE (english)
PDF
8,50 MB
REACH declaration UD42B1 (english)
PDF
103,10 kB
RoHS declaration UD42B1 (english)
PDF
103,59 kB

Downloads

  • Product image

    Image UD42B1  | Hager

    Product Image UD42B1

  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2025-03-14

    PDF
    684,89 kB
    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2025-03-14

    PDF
    717,48 kB
More documentation

Spare part

See more

Discover more of this product range

    5
  • 1
    U961N - Meter board, universN, 300x250mm
    U961N
    Meter board, universN, 300x250mm
  • 2
    U96N - Meter board,univers N, 450x250mm
    U96N
    Meter board, univers N, 450x250mm
  • 3
    U97N - Meter board, universN, 750x250mm
    U97N
    Meter board, universN, 750x250mm
  • 4
    UG42Z6 - Meter board (steel) for 6 meters,Ireland
    UG42Z6
    Meter board (steel) for 6 meters, Ireland
  • 5
    UG52Z9 - Meter board (steel) for 9 meters,Ireland
    UG52Z9
    Meter board (steel) for 9 meters, Ireland

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland