The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Cabinets up to 1600A
    • Kit univers N and accessories
    • UD21B1
    EAN
    3250616141162
    Packaging
    1 Piece
    • Kit univers N and accessories

    Kit,universN,300x250mm, for modular devices horizontal,2x12module UD21B1

    Add to a list
    Add to a list

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Kit,universN,300x250mm, for modular devices horizontal,2x12module

    UD21B1

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Mounting accessories 1 products available

    Complete your system

    • Mounting accessories
    • UZ05A1

      Top tower overpart, universN, 4 pieces

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      300 mm
    • Width
      250 mm
    • Depth
      125 mm
    Equip­ment
    • Number of rows
      2
    Capa­city
    • Number of modules
      24
    Mater­ials
    • Material
      Plastic
    • RAL code
      9010
    • Product colour
      Pure white
    Internal use only
    • Number of 75 mm steps in height per distri­bu­tion panel
      4

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Enclosures FWP, univers, IP44, SKII, 120PLE (english)
    PDF
    8,50 MB
    REACH declaration UD21B1
    PDF
    RoHS report UD21B1
    PDF

    Downloads

    • Product image

      Image UD21B1  | Hager

      Product Image UD21B1

    • Product datasheet

      Image Hager Product data sheet UD21B1  | Hager

      Hager Product data sheet UD21B1

      Kit,universN,300x250mm, for modular devices horizontal,2x12module

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-10-01

      PDF
      781,05 kB
      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-10-06

      PDF
      791,59 kB
    More documentation

    Spare part

    See more

    Discover more of this product range

      5
    • 1
      S35S - Cover strips, RAL 9010, breakable, 219 mm
      S35S
      Cover strips, RAL 9010, breakable, 219 mm
    • 2
      UZ06A1 - Close pin,universN,sealable,for cover,spare piece
      UZ06A1
      Close pin, universN, sealable, for cover, spare piece
    • 3
      UZ02Z2 - Angle for rising,universN,for DIN rail, 50 pieces
      UZ02Z2
      Angle for rising, universN, for DIN rail, 50 pieces
    • 4
      UZ03Z1 - Lowering bracket, universN, 50pieces, with adjustable angle
      UZ03Z1
      Lowering bracket, universN, 50pieces, with adjustable angle
    • 5
      UZ03Z2 - Lowering bracket, universN, 2pieces, with adjustable angle
      UZ03Z2
      Lowering bracket, universN, 2pieces, with adjustable angle

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland