Meter board, universN, 300x250mm • U961N | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Catalog
  • Distri­bu­tion systems
  • Cabinets up to 1600A
  • Kit univers N and accessories
  • U961N
Current search
Image Filter  | Hager Filter
Image Filter  | Hager Filter
ProductsShow

Most popular products

5
1
UT14A - PE/N terminal,universN,2x 25 connection points
UT14A
PE/N terminal,universN,2x 25 connection points
2
UK42T1 - Kit,universN,600x500mm,for circuit breaker 630A
UK42T1
Kit,universN,600x500mm,for circuit breaker 630A
3
UZ04Z2 - Lowering bracket, universN, 2 pieces, adjustable
UZ04Z2
Lowering bracket, universN, 2 pieces, adjustable
4
UZ020 - PE busbar, univers, Cu 20 x 5 mm, 2fields
UZ020
PE busbar, univers, Cu 20 x 5 mm, 2fields
5
UD12A1 - Kit,universN,150x500mm, for DIN rail terminal horizontal
UD12A1
Kit,universN,150x500mm, for DIN rail terminal horizontal

Meter board, universN, 300x250mm

U961N

  • Distri­bu­tion systems

Meter board, universN, 300x250mm U961N

EAN
3250616100015
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Height
    300 mm
  • Width
    250 mm
Mater­ials
  • Colour
    Pure white
  • RAL code
    9010
  • Material
    Plastic

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

PEP - Enclosures FWP, univers, IP44, SKII, 120PLE (english)
PDF
8,50 MB
REACH declaration U961N (english)
PDF
103,10 kB
RoHS declaration U961N (english)
PDF
103,84 kB

Downloads

  • Product image

    Image U961N  | Hager

    Product Image U961N

  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2025-03-14

    PDF
    684,89 kB
    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2025-03-14

    PDF
    717,48 kB
More documentation

Spare part

See more

Discover more of this product range

    5
  • 1
    U96N - Meter board,univers N, 450x250mm
    U96N
    Meter board, univers N, 450x250mm
  • 2
    U97N - Meter board, universN, 750x250mm
    U97N
    Meter board, universN, 750x250mm
  • 3
    UG42Z6 - Meter board (steel) for 6 meters,Ireland
    UG42Z6
    Meter board (steel) for 6 meters, Ireland
  • 4
    UG52Z9 - Meter board (steel) for 9 meters,Ireland
    UG52Z9
    Meter board (steel) for 9 meters, Ireland
  • 5
    UG72Z12 - Meter board (steel) for 12 meters,Ireland
    UG72Z12
    Meter board (steel) for 12 meters, Ireland

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland