SPD T1+T2+T3 2P 12.5kA contact TNS/TT • SPA212 | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    Navigation Square
    Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
    View references
    • Solutions
    • Solutions by application
      • Commercial Distribution
      • Modular Devices & Connection
      • Lighting Connection & Control
      • Residential Distribution
      • Wiring Accessories
      • See All
      Navigation Square
      Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
      View references
    • Solutions for your project
      • Single house
      • Multi-residential
      • Office
      • Hotel
      • Other commercial buildings
      • See All
      Navigation Square
      Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
      View references
    • Solutions for your business
      • Electrical Contractor
      • Builder and Developer
      • Architect and Specifier
      • Panel Builder
      • See All
      Navigation Square
      Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
      View references
    • References
      Navigation Square
      Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
      View references
    • See All
  • Tools
    BIM assets
    The intelligent 3D model-based system that provides professionals with insight and tools.
    Visit BIM Objects
    BIM Support
    • Tools
    • BIM assets
      BIM assets
      The intelligent 3D model-based system that provides professionals with insight and tools.
      Visit BIM Objects
      BIM Support
    • See All
  • Support
    Tailored Solutions requests
    If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
    Get support
    • Support
    • Download Center
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • FAQ
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • How-to videos
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • Training
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • Catalogues
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • Reliability and ingenuity
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • Tailored solutions requests
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • See All
  • About us
    Shaping the electrical world together
    We remain by your side cooperating, collaborating and co-creating the future with you.
    Discover Hager
    • About us
    • News
      Shaping the electrical world together
      We remain by your side cooperating, collaborating and co-creating the future with you.
      Discover Hager
    • Find your wholesaler
      Shaping the electrical world together
      We remain by your side cooperating, collaborating and co-creating the future with you.
      Discover Hager
    • Contact us
      Shaping the electrical world together
      We remain by your side cooperating, collaborating and co-creating the future with you.
      Discover Hager
    • See All
  • See all the categories
Account
  • Catalogue
  • Modular devices
  • Protec­tion and accessories
  • Surge Protec­tion Device (SPD)
  • SPA212
SPA212 - SPD T1+T2+T3 2P 12.5kA with remote contact TNS/TT
SPA212 - SPD T1+T2+T3 2P 12.5kA with remote contact TNS/TT

SPD T1+T2+T3 2P 12.5kA with remote contact TNS/TT

SPA212

SPA212 - SPD T1+T2+T3 2P 12.5kA with remote contact TNS/TT
SPA212 - SPD T1+T2+T3 2P 12.5kA with remote contact TNS/TT
  • Modular devices

SPD T1+T2+T3 2P 12.5kA with remote contact TNS/TT SPA212

EAN
3250615513175
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Elec­tric current
  • Max. discharge (Imax) L-N(PEN)/ N-PE
    50 kA
  • Leak­age-­cur­rent free
    Yes
  • Max. over­cur­rent protec­tion device, parallel connec­tion (fuse)
    160 A
  • Light­ning impulse current Iimp (10/350 µs) IEC 61643 L-N(PEN)/ N-PE
    12.5 kA, 25 kA
Network config­ur­a­tion
  • Network type
    TN-S, TT
Connectivity
  • Type of connec­tion
    Screw terminal
Equip­ment
  • With remote signalling contact
    Yes
Capa­city
  • Number of modules
    2
Voltage
  • Voltage protec­tion level Up according to IEC 61643-1
    1.50 kV
  • Continuous oper­ating voltage Uc according to IEC 61643-1
    264 V
  • Rated oper­a­tional voltage Ue
    240 - 415 V
  • Voltage level Up L-N/PEN IEC 61643-11
    1.5 kV
Archi­tec­ture
  • Number of poles
    2
Use condi­tions
  • Oper­ating temper­ature
    -40 - 85 °C
Dimen­sions
  • Height
    99.7 mm
  • Width
    36 mm
  • Depth
    76.6 mm
Controls and indic­ators
  • With indic­ator lamp
    Yes
Stand­ards
  • Require­ment class IEC 61643
    T1, T2, T3
Install­a­tion, mounting
  • Nominal tight­ening torque
    3 - 4.5 Nm
Connec­tion
  • Cross-sec­tion of input and output with screws, for flex­ible conductors
    2.5 - 25.0 mm²
  • Cross-sec­tion of input and output with screws, for massive conductors
    2.5 - 35.0 mm²
  • Cross-sec­tion signal contact
    0.2 - 25.0 mm²
Frequency
  • Frequency
    50 - 60 Hz
Safety
  • Ingress Protec­tion (IP) class
    IP20

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACH conform Yes

Certifications and documents

REACH declaration SPA212 (english)
PDF
103,10 kB
RoHS declaration SPA212 (english)
PDF
103,59 kB

Downloads

  • Product image

    Image SPA212  | Hager

    Product Image SPA212

  • Installation manual

    Image Installation manual cs-CZ, en-GB, es-ES, fr-FR, de-DE, el-GR, pl-PL, pt-PT 2022-04-12  | Hager

    Installation manual cs-CZ, en-GB, es-ES, fr-FR, de-DE, el-GR, pl-PL, pt-PT 2022-04-12

    Installation manual cs-CZ, en-GB, es-ES, fr-FR, de-DE, el-GR, pl-PL, pt-PT 2022-11-10

    PDF
    791,44 kB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-11-15

    PDF
    315,45 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-11-15

    PDF
    330,72 kB
More documentation

Discover more of this product range

    5
  • 1
    SPA001N - Cartridge N-PE Uc 350V Iimp 100kA Up 1.5kV
    SPA001N
    Cartridge N-PE Uc 350V Iimp 100kA Up 1.5kV
  • 2
    SPA081 - Cartridge L-N/PEN Uc 350V Iimp 25kA Up 1.5kV for SPA80X
    SPA081
    Cartridge L-N/PEN Uc 350V Iimp 25kA Up 1.5kV for SPA80X
  • 3
    SPA312 - SPD T1+T2+T3 3P 12.5kA with remote contact TN-C
    SPA312
    SPD T1+T2+T3 3P 12.5kA with remote contact TN-C
  • 4
    SPA412 - SPD T1+T2+T3 4P 12.5kA with remote contact TNS/TT
    SPA412
    SPD T1+T2+T3 4P 12.5kA with remote contact TNS/TT
  • 5
    SPA801 - Combined SPD T1+T2 4P Uc 350V Iimp 25kA Up 1.5kV TNS/TT  with remote contact
    SPA801
    Combined SPD T1+T2 4P Uc 350V Iimp 25kA Up 1.5kV TNS/TT with remote contact

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland