Gamma 4Row 2RCBO 7W • SBM10101 | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Catalog
  • Distri­bu­tion systems
  • Consumer units
  • Gamma consumer units
  • SBM10101
Current search
Image Filter  | Hager Filter
Image Filter  | Hager Filter
ProductsShow

Most popular products

4
1
SBE10101SPD - Gamma 4Row 7W 1RCD - 2x6A Ltg. RCBOs SPD
SBE10101SPD
Gamma 4Row 7W 1RCD - 2x6A Ltg. RCBOs SPD
2
SBM10101 - Gamma 4Row 7W 1RCD - 2x6A Ltg. RCBOs
SBM10101
Gamma 4Row 7W 1RCD - 2x6A Ltg. RCBOs
3
SBM10101SPD - Gamma 4Row 7W 1RCD - 2x6A Ltg. RCBOs SPD
SBM10101SPD
Gamma 4Row 7W 1RCD - 2x6A Ltg. RCBOs SPD
4
SBM9101 - Gamma 3Row 7W 1RCD - 2x6A Ltg. RCBOs
SBM9101
Gamma 3Row 7W 1RCD - 2x6A Ltg. RCBOs

Gamma 4Row 7W 1RCD - 2x6A Ltg. RCBOs

SBM10101

  • Distri­bu­tion systems

Gamma 4Row 7W 1RCD - 2x6A Ltg. RCBOs SBM10101

EAN
3250619925271
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Install­a­tion, mounting
  • Suit­able for outdoor usage
    No
  • Mounting on
    Surface mounting
Elec­tric current
  • Rated current
    63 A
Equip­ment
  • Number of rails
    4
  • Number of rows
    4
  • Has mounting plate
    No
Capa­city
  • Number of modules
    52
Dimen­sions
  • Height
    625 mm
  • Width
    250 mm
  • Depth
    103 mm
Cover, door
  • Number of locks
    0
  • Door/­cover is trans­parent
    Yes
Mater­ials
  • Material
    Poly­styrene (PS)
  • RAL code
    9010
  • Colour
    Pure white
Safety
  • Protec­tion class
    Isol­a­tion class II
  • Impact resist­ance IK
    IK07
  • Ingress Protec­tion (IP) class
    IP40
  • Locking type
    Snap on lock

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

REACH declaration SBM10101 (english)
PDF
103,10 kB
RoHS declaration SBM10101 (english)
PDF
103,84 kB

Downloads

  • Product image

    Image SBM10101  | Hager

    Product Image SBM10101

  • Declaration of conformity

    Image Declaration of conformity International 2020-01-01  | Hager

    Declaration of conformity International 2020-01-01

    PDF
    1,33 MB
More documentation

Discover more of this product range

    5
  • 1
    SBE10101 - Gamma 4Row 7W 1RCD - 2x6A Ltg. RCBOs
    SBE10101
    Gamma 4Row 7W 1RCD - 2x6A Ltg. RCBOs
  • 2
    SBE10101SPD - Gamma 4Row 7W 1RCD - 2x6A Ltg. RCBOs SPD
    SBE10101SPD
    Gamma 4Row 7W 1RCD - 2x6A Ltg. RCBOs SPD
  • 3
    SBE7101 - Gamma 1Row 7W 1RCD - 2x6A Ltg. RCBOs
    SBE7101
    Gamma 1Row 7W 1RCD - 2x6A Ltg. RCBOs
  • 4
    SBE8101 - Gamma 2Row 7W 1RCD - 2x6A Ltg. RCBOs
    SBE8101
    Gamma 2Row 7W 1RCD - 2x6A Ltg. RCBOs
  • 5
    SBE8101SPD - Gamma 2Row 7W 1RCD - 2x6A Ltg. RCBOs SPD
    SBE8101SPD
    Gamma 2Row 7W 1RCD - 2x6A Ltg. RCBOs SPD

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland