The store will not work correctly in the case when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Consumer units
    • Gamma consumer units
    • SBE9101SPD
    EAN
    3250619925257
    Packaging
    1 Piece
    • Gamma consumer units

    Gamma 3Row 7W 1RCD - 2x6A Ltg. RCBOs SPD SBE9101SPD

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Gamma 3Row 7W 1RCD - 2x6A Ltg. RCBOs SPD

    SBE9101SPD

    • More products

    Discover more of this product range

      5
    • 1
      SBE10101 - Gamma 4Row 7W 1RCD - 2x6A Ltg. RCBOs
      SBE10101
      Gamma 4Row 7W 1RCD - 2x6A Ltg. RCBOs
    • 2
      SBE10101SPD - Gamma 4Row 7W 1RCD - 2x6A Ltg. RCBOs SPD
      SBE10101SPD
      Gamma 4Row 7W 1RCD - 2x6A Ltg. RCBOs SPD
    • 3
      SBE7101 - Gamma 1Row 7W 1RCD - 2x6A Ltg. RCBOs
      SBE7101
      Gamma 1Row 7W 1RCD - 2x6A Ltg. RCBOs
    • 4
      SBE8101 - Gamma 2Row 7W 1RCD - 2x6A Ltg. RCBOs
      SBE8101
      Gamma 2Row 7W 1RCD - 2x6A Ltg. RCBOs
    • 5
      SBE8101SPD - Gamma 2Row 7W 1RCD - 2x6A Ltg. RCBOs SPD
      SBE8101SPD
      Gamma 2Row 7W 1RCD - 2x6A Ltg. RCBOs SPD

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland