The store will not work correctly in the case when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Consumer units
    • Gamma consumer units
    • SBE9101
    EAN
    3250619925158
    Packaging
    1 Piece
    • Gamma consumer units

    Gamma 3Row 7W 1RCD - 2x6A Ltg. RCBOs SBE9101

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Gamma 3Row 7W 1RCD - 2x6A Ltg. RCBOs

    SBE9101

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Connec­tion
    • Number of access­ible phases
      1
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current
      63 A
    Equip­ment
    • Number of rails
      3
    • Number of rows
      3
    • With lock
      No
    • Has neutral terminal block
      Yes
    • Has earthing terminal block
      Yes
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      39
    Func­tions
    • Has protec­tion main switch
      No
    Scope of delivery
    • Number of RCCB in enclosure
      1
    Dimen­sions
    • Height
      500 mm
    • Width
      250 mm
    • Depth
      103 mm
    • Number of width units
      13
    Cover, door
    • Number of locks
      0
    • Door/­cover is trans­parent
      Yes
    Mater­ials
    • Material
      Poly­styrene (PS)
    • RAL code
      9010
    • Colour
      Pure white
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Impact resist­ance IK
      IK07
    • Ingress Protec­tion (IP) class
      IP40
    • Locking type
      Snap on lock
    • Protec­tion class with door
      IP40

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    Certifications and documents

    REACH declaration SBE9101
    PDF
    Hager RoHS report SBE9101
    PDF

    Downloads

    • Product image

      Image SBE9101  | Hager

      Product Image SBE9101

    • Product datasheet

      Image Hager Product data sheet SBE9101  | Hager

      Hager Product data sheet SBE9101

      Gamma 3Row 7W 1RCD - 2x6A Ltg. RCBOs

      PDF
    • BIM Revit objects

      Image Range:GAMMA-Enclosures_Surface_mounted-IP40-With_Cover-With_DIN-IE-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:GAMMA-Enclosures_Surface_mounted-IP40-With_Cover-With_DIN-IE-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,20 MB
      Image Range:GAMMA-Enclosures_Surface_mounted-IP40-With_Cover-With_DIN-IE-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:GAMMA-Enclosures_Surface_mounted-IP40-With_Cover-With_DIN-IE-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,19 MB
    • Declaration of conformity

      Image Declaration of conformity International 2020-01-01  | Hager

      Declaration of conformity International 2020-01-01

      PDF
      1,33 MB
    More documentation

    Discover more of this product range

      5
    • 1
      SBE10101 - Gamma 4Row 7W 1RCD - 2x6A Ltg. RCBOs
      SBE10101
      Gamma 4Row 7W 1RCD - 2x6A Ltg. RCBOs
    • 2
      SBE10101SPD - Gamma 4Row 7W 1RCD - 2x6A Ltg. RCBOs SPD
      SBE10101SPD
      Gamma 4Row 7W 1RCD - 2x6A Ltg. RCBOs SPD
    • 3
      SBE7101 - Gamma 1Row 7W 1RCD - 2x6A Ltg. RCBOs
      SBE7101
      Gamma 1Row 7W 1RCD - 2x6A Ltg. RCBOs
    • 4
      SBE8101 - Gamma 2Row 7W 1RCD - 2x6A Ltg. RCBOs
      SBE8101
      Gamma 2Row 7W 1RCD - 2x6A Ltg. RCBOs
    • 5
      SBE8101SPD - Gamma 2Row 7W 1RCD - 2x6A Ltg. RCBOs SPD
      SBE8101SPD
      Gamma 2Row 7W 1RCD - 2x6A Ltg. RCBOs SPD

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland