The store will not work correctly in the case when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Modular devices
    • Protec­tion and accessories
    • Mini­ature circuit breakers (MCB and MCB Multi­polar)
    • MU463A
    EAN
    3250614518201
    Packaging
    3 Pieces
    • Mini­ature circuit breakers (MCB and MCB Multi­polar)

    MCB 4P 6kA C-63A 4M MU463A

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    MCB 4P 6kA C-63A 4M

    MU463A

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Mech­anic accessories for low-voltage compon­ents 1 products available

    Complete your system

    • Mech­anic accessories for low-voltage compon­ents
    • LZ060

      Heat dissipation insert

      0.00 €  / *

    Technical properties

    Elec­tric current
    • Rated current
      63 A
    • Rated service breaking capa­city Ics under 230 V AC according to IEC 60947-2
      6 kA
    • Rated short-­cir­cuit breaking capa­city Icn under 230 V AC according to IEC 60898-1
      6 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
      6 kA
    • Rated current -15°C
      76.1 A
    • Rated current -10°C
      74.7 A
    • Rated current -5°C
      73.4 A
    • Rated current at 0°C
      72 A
    • Rated current 5°C
      70.6 A
    • Rated current 10°C
      69.1 A
    • Rated current 15°C
      67.6 A
    • Rated current at 20°C
      66.1 A
    • Rated current 25°C
      64.6 A
    • Rated current 30°C
      63 A
    • Rated current 35°C
      61 A
    • Rated current at 40°C
      58.9 A
    • Rated current at 45°C
      56.7 A
    • Rated current at 50°C
      54.4 A
    • Rated current 55°C
      52 A
    • Rated current 60°C
      49.6 A
    • Rated current 65°C
      46.9 A
    • Rated current 70°C
      44.2 A
    Archi­tec­ture
    • Type of pole
      4P
    • Curve
      C
    Capa­city
    • Number of modules
      4
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      6 kA
    Install­a­tion, mounting
    • Nominal tight­ening torque top terminal
      2.80 - 2.80 Nm
    • Nominal tight­ening torque down terminal
      2.80 - 2.80 Nm
    • Nominal tight­ening torque
      2.80 - 2.80 Nm
    • Type of bottom connec­tion for modular devices
      bicon­nect
    • Type of top connec­tion for modular devices
      Screw terminal
    • 360° mounting posi­tion possible
      Yes
    Voltage
    • Rated oper­a­tional voltage Ue
      400-400 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      4,000 V
    Frequency
    • Frequency
      50 - 60 Hz
    Connec­tion
    • Cross-sec­tion of input and output with screws, for massive conductors
      1 - 35 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      1 - 25 mm²
    • Cross-sec­tion of input with screws, for flex­ible conductors
      1 - 25 mm²
    • Cross-sec­tion of input with screws, for massive conductors
      1 - 35 mm²
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Grid distance
      60 mm
    Use condi­tions
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      2
    • Class of energy limit­a­tion I²t
      3
    • Oper­ating temper­ature
      -25 - 70 °C
    Power
    • Total power loss under IN
      25.7 W
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Top connec­tion align­ment for modular devices
      Aligned terminal
    • Down connec­tion align­ment for modular devices
      Aligned terminal
    Dimen­sions
    • Height
      83 mm
    • Width
      70 mm
    • Depth
      70 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - MCB 1P 6kA B-16A, 1 module (English)
    PDF
    67,85 MB
    Hager REACH declaration MU463A
    PDF
    Hager RoHS report MU463A
    PDF

    Downloads

    • Product image

      Image MU463A  | Hager

      Product Image MU463A

    • Product datasheet

      Image Hager Product data sheet MU463A  | Hager

      Hager Product data sheet MU463A

      MCB 4P 6kA C-63A 4M

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2025-12-08

      PDF
      808,67 kB
      Image UKCA Declaration of Conformity  | Hager

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2025-11-13

      PDF
      813,16 kB
    More documentation

    Discover more of this product range

      5
    • 1
      NCN216A - MCB 2P 10kA/15kA C-16A 2M
      NCN216A
      MCB 2P 10kA/15kA C-16A 2M
    • 2
      NBN150A - MCB 1P 10kA/15kA B-50A 1M
      NBN150A
      MCB 1P 10kA/15kA B-50A 1M
    • 3
      NCN120A - MCB 1P 10kA/15kA C-20A 1M
      NCN120A
      MCB 1P 10kA/15kA C-20A 1M
    • 4
      NCN350A - MCB 3P 10kA/15kA C-50A 3M
      NCN350A
      MCB 3P 10kA/15kA C-50A 3M
    • 5
      NDN320A - MCB 3P 10kA/15kA D-20A 3M
      NDN320A
      MCB 3P 10kA/15kA D-20A 3M

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland