Rated service breaking capacity Ics under 230 V AC according to IEC 60947-2
7.50 kA
Rated short-circuit breaking capacity Icn under 230 V AC according to IEC 60898-1
6 kA
Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-2
10 kA
Rated current -15°C
62.30 A
Rated current -10°C
61.10 A
Rated current -5°C
59.90 A
Rated current at 0°C
58.70 A
Rated current 5°C
57.40 A
Rated current 10°C
56.10 A
Rated current 15°C
54.70 A
Rated current at 20°C
53.40 A
Rated current 25°C
52 A
Rated current 30°C
50 A
Rated current 35°C
48.80 A
Rated current at 40°C
47.70 A
Rated current at 45°C
46.50 A
Rated current at 50°C
45.30 A
Rated current 55°C
44.10 A
Rated current 60°C
43 A
Rated current 65°C
41.80 A
Rated current 70°C
40.60 A
Architecture
Type of pole
2P
Curve
C
Capacity
Number of modules
2
Main electrical attributes
Rated short-circuit breaking capacity Icn AC according to IEC 60898-1
6 kA
Nominal tightening torque top terminal
2.80 - 2.80 Nm
Nominal tightening torque down terminal
2.80 - 2.80 Nm
Voltage
Rated operational voltage Ue
400 - 400 V
Type voltage supply
AC
Rated insulation voltage Ui
500 V
Rated impulse withstand voltage Uimp
4,000 V
Frequency
Frequency
50 - 60 Hz
Connection
Cross-section of input and output with screws, for massive conductors
1 - 35 mm²
Cross-section of input and output with screws, for flexible conductors
1 - 25 mm²
Cross-section of input with screws, for flexible conductors
1 - 25 mm²
Cross-section of input with screws, for massive conductors
1 - 35 mm²
Installation, mounting
Nominal tightening torque
2.80 - 2.80 Nm
Type of bottom connection for modular devices
biconnect
Type of top connection for modular devices
Screw terminal
360° mounting position possible
Yes
Safety
Ingress Protection (IP) class
IP20
Use conditions
Degree of pollution according to IEC 60664 / IEC 60947-2
2
Class of energy limitation I²t
3
Air humidity protection
For all climates
Operating temperature
-25 - 70 °C
Power
Total power loss under IN
8.40 W
Connectivity
Type of connection
Screw terminal
Top connection alignment for modular devices
Aligned terminal
Down connection alignment for modular devices
Aligned terminal
Dimensions
Height
83 mm
Width
35 mm
Depth
70 mm
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More