The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Modular devices
    • Protec­tion and accessories
    • Mini­ature circuit breakers (MCB and MCB Multi­polar)
    • MT163A
    EAN
    3250614507090
    Packaging
    12 Pieces
    • Mini­ature circuit breakers (MCB and MCB Multi­polar)

    MCB 1P 6kA B-63A 1M MT163A

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    MCB 1P 6kA B-63A 1M

    MT163A

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Mech­anic accessories for low-voltage compon­ents 1 products available

    Complete your system

    • Mech­anic accessories for low-voltage compon­ents
    • LZ060

      Heat dissipation insert

      €0.00  / *

    Technical properties

    Elec­tric current
    • Rated current IN
      63 A
    • Rated service breaking capa­city Ics under 230 V AC according to IEC 60947-2
      6 kA
    • Rated short-­cir­cuit breaking capa­city Icn under 230 V AC according to IEC 60898-1
      6 kA
    • Rated current at -15°C
      78.23 A
    • Rated current at -10°C
      76.54 A
    • Rated current at -5°C
      74.85 A
    • Rated current at 0°C
      73.16 A
    • Rated current at 5°C
      71.46 A
    • Rated current at 10°C
      69.77 A
    • Rated current at 15°C
      68.08 A
    • Rated current at 20°C
      66.39 A
    • Rated current at 25°C
      64.69 A
    • Rated current at 30°C
      63 A
    • Rated current at 35°C
      61.82 A
    • Rated current at 40°C
      60.64 A
    • Rated current at 45°C
      59.45 A
    • Rated current at 50°C
      58.27 A
    • Rated current at 55°C
      57.09 A
    • Rated current at 60°C
      55.91 A
    • Rated current at 65°C
      54.72 A
    • Rated current at 70°C
      53.54 A
    Archi­tec­ture
    • Type of pole
      1P
    • Curve
      B
    Capa­city
    • Number of modules
      1
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      6 kA
    Install­a­tion, mounting
    • Nominal tight­ening torque top terminal
      2.80 - 2.80 Nm
    • Nominal tight­ening torque down terminal
      2.80 - 2.80 Nm
    • Nominal tight­ening torque
      2.80 - 2.80 Nm
    • Type of bottom connec­tion for modular devices
      bicon­nect
    • Type of top connec­tion for modular devices
      Screw terminal
    • 360° mounting posi­tion possible
      Yes
    Voltage
    • Rated oper­a­tional voltage Ue
      230-400 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      4,000 V
    Frequency
    • Frequency
      50 - 60 Hz
    Connec­tion
    • Cross-sec­tion of input and output with screws, for massive conductors
      1 - 35 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      1 - 25 mm²
    • Cross-sec­tion of input with screws, for flex­ible conductors
      1 - 25 mm²
    • Cross-sec­tion of input with screws, for massive conductors
      1 - 35 mm²
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Grid distance
      60 mm
    Use condi­tions
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      2
    • Class of energy limit­a­tion I²t
      3
    • Air humidity protec­tion
      For all climates
    • Oper­ating temper­ature
      -25 - 70 °C
    Power
    • Power dissip­a­tion at IN
      5.73 W
    Connectivity
    • Top connec­tion align­ment for modular devices
      Aligned terminal
    • Down connec­tion align­ment for modular devices
      Aligned terminal
    • Type of connec­tion
      Screw terminal
    Dimen­sions
    • Height
      83 mm
    • Width
      17.5 mm
    • Depth
      70 mm
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      4,000

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - MCB 1P 6kA B-16A, 1 module (English)
    PDF
    67,85 MB
    REACH declaration MT163A
    PDF
    RoHS report MT163A
    PDF

    Downloads

    • Product image

      Image MT163A  | Hager

      Product Image MT163A

    • Product datasheet

      Image Hager Product data sheet MT163A  | Hager

      Hager Product data sheet MT163A

      MCB 1P 6kA B-63A 1M

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager

      Declaration of conformity en-US 2026-07-15

      PDF
      258,27 kB
      Image UKCA Declaration of Conformity  | Hager

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2025-11-13

      PDF
      813,16 kB
    More documentation

    Discover more of this product range

      5
    • 1
      NDN320A - MCB 3P 10kA/15kA D-20A 3M
      NDN320A
      MCB 3P 10kA/15kA D-20A 3M
    • 2
      NCN120A - MCB 1P 10kA/15kA C-20A 1M
      NCN120A
      MCB 1P 10kA/15kA C-20A 1M
    • 3
      NCN216A - MCB 2P 10kA/15kA C-16A 2M
      NCN216A
      MCB 2P 10kA/15kA C-16A 2M
    • 4
      NBN150A - MCB 1P 10kA/15kA B-50A 1M
      NBN150A
      MCB 1P 10kA/15kA B-50A 1M
    • 5
      NDN340A - MCB 3P 10kA/15kA D-40A 3M
      NDN340A
      MCB 3P 10kA/15kA D-40A 3M

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland