The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Modular devices
    • Protec­tion and accessories
    • LS, FI, FI-LS, AFDD accessories
    • KF83B
    EAN
    3250613760106
    Packaging
    4 Pieces
    • LS, FI, FI-LS, AFDD accessories
    • Busbar
    • See more

    Connection terminal 1P prong 2x25mm² KF83B

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Connection terminal 1P prong 2x25mm²

    KF83B

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      100 A
    Connectivity
    • Type of connec­tion
      Screw terminal
    Connec­tion
    • Cross-sec­tion rigid conductor
      2x 25 mm²
    Install­a­tion, mounting
    • Nominal tight­ening torque
      3 - 3 Nm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration KF83B
    PDF
    RoHS report KF83B
    PDF

    Downloads

    • Product image

      Image KF83B  | Hager

      Product Image KF83B

    • Product datasheet

      Image Hager Product data sheet KF83B  | Hager

      Hager Product data sheet KF83B

      Connection terminal 1P prong 2x25mm²

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-09-20

      PDF
      342,73 kB
      Image Declaration of conformity en-US 2026-07-15  | Hager

      Declaration of conformity en-US 2026-07-15

      PDF
      281,50 kB
    More documentation

    Discover more of this product range

      5
    • 1
      KB363C - Insulated busbar 3P 63A prong 10mm²  24M
      KB363C
      Insulated busbar 3P 63A prong 10mm² 24M
    • 2
      KB380B - Insulated busbar 3P 80A Prong 16mm²  57M
      KB380B
      Insulated busbar 3P 80A Prong 16mm² 57M
    • 3
      KDN280B - Insulated busbar 2P 80A fork 16mm²  57M
      KDN280B
      Insulated busbar 2P 80A fork 16mm² 57M
    • 4
      KDN463BZ - 24mod  Busbar 3P+N with 1mod space (L1N+L2N+L3N+1modspace)
      KDN463BZ
      24mod Busbar 3P+N with 1mod space (L1N+L2N+L3N+1modspace)
    • 5
      KB480B - Insulated busbar 3P+N 80A prong 16mm²  57M
      KB480B
      Insulated busbar 3P+N 80A prong 16mm² 57M

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland