The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Modular devices
    • Protec­tion and accessories
    • LS, FI, FI-LS, AFDD accessories
    • KDN180A
    EAN
    3250613740986
    Packaging
    100 Pieces
    • LS, FI, FI-LS, AFDD accessories
    • Busbar
    • See more

    Insulated busbar 1P 80A fork 16mm² 12M KDN180A

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Insulated busbar 1P 80A fork 16mm² 12M

    KDN180A

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Protective cap/strip for phase busbar 1 products available

    Compatible products

    • Referenced by 7 products available

    Complete your system

    • Protective cap/strip for phase busbar
    • KZ059

      Protective cover fork KDN & KDS

      €0.00  / *

    Referenced by

    • AEA906T

      RCBO 1P+N 6kA C-6A 100mA A

      €0.00  / *
    • AEA910T

      RCBO 1P+N 6kA C-10A 100mA A

      €0.00  / *
    • AEA916T

      RCBO 1P+N 6kA C-16A 100mA A

      €0.00  / *
    • AEA920T

      RCBO 1P+N 6kA C-20A 100mA A

      €0.00  / *
    • AEA925T

      RCBO 1P+N 6kA C-25A 100mA A

      €0.00  / *
    • AEA932T

      RCBO 1P+N 6kA C-32A 100mA A

      €0.00  / *
    • AEA940T

      RCBO 1P+N 6kA C-40A 100mA A

      €0.00  / *

    Technical properties

    Elec­tric current
    • Rated current IN
      80 A
    Archi­tec­ture
    • Number of poles
      1
    • Type of pole
      1P
    Dimen­sions
    • Length
      210 mm
    Voltage
    • Rated impulse with­stand voltage Uimp
      4,500 V
    • Rated oper­a­tional voltage Ue
      415 - 415 V
    Connec­tion
    • Cross-sec­tion rigid conductor
      16 mm²
    • Connect­or/plug type
      Phase busbar with fork
    Capa­city
    • Number of modules
      12

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP - Insulated busbar 3P 63A fork 10mm² 12M (English)
    PDF
    470,84 kB
    REACH declaration KDN180A
    PDF
    RoHS report KDN180A
    PDF

    Downloads

    • Product image

      Image KDN180A  | Hager

      Product Image KDN180A

    • Product datasheet

      Image Hager Product data sheet KDN180A  | Hager

      Hager Product data sheet KDN180A

      Insulated busbar 1P 80A fork 16mm² 12M

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-01-12  | Hager

      Declaration of conformity en-GB 2026-01-12

      PDF
      386,96 kB
      Image Declaration of conformity en-GB 2026-01-12  | Hager

      Declaration of conformity en-GB 2026-01-12

      PDF
      364,15 kB
    More documentation

    Discover more of this product range

      5
    • 1
      KB380B - Insulated busbar 3P 80A Prong 16mm²  57M
      KB380B
      Insulated busbar 3P 80A Prong 16mm² 57M
    • 2
      KB363B - Insulated busbar 3P 63A prong 10mm²  57M
      KB363B
      Insulated busbar 3P 63A prong 10mm² 57M
    • 3
      KDN463BZ - 24mod  Busbar 3P+N with 1mod space (L1N+L2N+L3N+1modspace)
      KDN463BZ
      24mod Busbar 3P+N with 1mod space (L1N+L2N+L3N+1modspace)
    • 4
      KB480B - Insulated busbar 3P+N 80A prong 16mm²  57M
      KB480B
      Insulated busbar 3P+N 80A prong 16mm² 57M
    • 5
      KB363C - Insulated busbar 3P 63A prong 10mm²  24M
      KB363C
      Insulated busbar 3P 63A prong 10mm² 24M

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland