The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Enclos­ures up to 800A
    • Invicta TP&N Boards
    • JK112BD
    EAN
    5015652251750
    Packaging
    1 Piece
    • Invicta TP&N Boards

    125A 12 Way IP65 Metal TPN Board JK112BD

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    125A 12 Way IP65 Metal TPN Board

    JK112BD

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Distrib­utor assembly for device surface mounting 1 products available
    • Distrib­utor assembly RCCB 5 products available
    • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy 1 products available

    Complete your system

    • Distrib­utor assembly for device surface mounting
    • Distrib­utor assembly RCCB
    • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy
    • JK11254D

      125A Direct Connect Incomer Kit

      €0.00  / *
    • JK11004RMD

      100A 100mA 4 Pole Time Delay RCCB Kit

      €0.00  / *
    • JK11004RM

      100A 100mA 4 Pole RCCB Incomer Kit

      €0.00  / *
    • JK11004RLD

      100A 300mA 4 Pole Time Delay RCCB Kit

      €0.00  / *
    • JK11004RL

      100A 300mA 4 Pole RCCB Incomer Kit

      €0.00  / *
    • JK11004RH

      100A 30mA 4 Pole RCCB Incomer Kit

      €0.00  / *
    • JK01B

      Single Pole Busbar Blank

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      1,250 mm
    • Width
      850 mm
    • Depth
      300 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP65
    • Protec­tion class
      Isol­a­tion class III
    • Locking type
      Key lock, Quarter turn lock
    • Impact resist­ance IK
      IK05
    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    • Suit­able for outdoor usage
      No
    Mater­ials
    • Colour
      Light grey
    • RAL code
      7035
    • Material
      Steel
    Cover, door
    • Number of cabinet doors
      1
    • Door/­cover is trans­parent
      No
    Elec­tric current
    • Rated current IN
      125 A

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - JK1 32 Module DIN Rail Box Glazed (English)
    PDF
    5,81 MB
    REACH declaration JK112BD
    PDF
    RoHS report JK112BD
    PDF

    Downloads

    • Product image

      Image JK112BD  | Hager

      Product Image JK112BD

    • Product datasheet

      Image Hager Product data sheet JK112BD  | Hager

      Hager Product data sheet JK112BD

      125A 12 Way IP65 Metal TPN Board

      PDF
    • BIM Revit objects

      Image Range : Type B TP&N Distribution Boards. Switchboard IP65. English - Hosted family - REVIT Family 2020 - V2022  | Hager

      Range : Type B TP&N Distribution Boards. Switchboard IP65. English - Hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      1,11 MB
      Image Range : Type B TP&N Distribution Boards. Switchboard IP65. English - Non hosted family - REVIT Family 2020 - V2022  | Hager

      Range : Type B TP&N Distribution Boards. Switchboard IP65. English - Non hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      1,10 MB
      Image Range Typ.B TP&N IP65 Distribution Boards -Revit Family 2020 hosted-V2021  | Hager

      Range Typ.B TP&N IP65 Distribution Boards -Revit Family 2020 hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      1,11 MB
      Image Range Typ.B TP&N IP65 Distribution Boards -Revit Family 2020 no hosted-V2021  | Hager

      Range Typ.B TP&N IP65 Distribution Boards -Revit Family 2020 no hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      1,09 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-03-23

      PDF
      152,88 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-03-23

      PDF
      158,70 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      163,96 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      158,18 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      280,39 kB
    More documentation

    Discover more of this product range

      5
    • 1
      JK108BG - 125A 8 Way TPN Board Glazed Door
      JK108BG
      125A 8 Way TPN Board Glazed Door
    • 2
      JK20216BG - 250A 2+16 Way Hybrid TPN Board With Glazed Door
      JK20216BG
      250A 2+16 Way Hybrid TPN Board With Glazed Door
    • 3
      JK112BDFG - JK112 64 Module Side DIN Rail Box Glazed
      JK112BDFG
      JK112 64 Module Side DIN Rail Box Glazed
    • 4
      JK208BG - 250A 8 Way TPN Board Glazed Door
      JK208BG
      250A 8 Way TPN Board Glazed Door
    • 5
      JK116BDFG - JK116 80 Module Side DIN Box Glazed
      JK116BDFG
      JK116 80 Module Side DIN Box Glazed

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland