The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
catalog.pagelevel.alt_image.img
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • catalog.pagelevel.title_breadcrumb.first
    • Distri­bu­tion systems
    • Enclos­ures up to 800A
    • Invicta Panel­boards
    • JF15508SM
    catalog.pageproduct.product.info.ean
    5015654791773
    catalog.pageproduct.product.info.packqty
    1 catalog.pageproduct.product_base_unit_piece.span
    • Invicta Panel­boards

    16 Way Side Extension Encl DIN 96 x 8 JF15508SM

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    16 Way Side Extension Encl DIN 96 x 8

    JF15508SM

    • catalog.pageproduct.productbar_accessories.link
    • catalog.pageproduct.tab_additional_title.link
    • catalog.pageproduct.title_sustainability.h2
    • catalog.pageproduct.title_documents.h2
    • catalog.pagelevel.related_heading_range.link

    product.page.accessories.title

    product.page.accessories.associated-products

    • Blanking plate for enclosure 1 product.page.accessories.products-available

    product.page.accessories.compatible.title

    • product.page.accessories.referenced_by.title 2 product.page.accessories.products-available

    product.page.accessories.title-modal

    • Blanking plate for enclosure
    • JF96BP

      Blanking Plate DIN 96

      €0.00  / *

    product.page.accessories.referenced_by.title

    • JF416BG

      400A 16 Way 125A Outgoers Glazed

      €0.00  / *
    • JF416B

      400A 16 Way 125A Outgoers Plain

      €0.00  / *

    catalog.pageproduct.tab_additional_title.link

    Install­a­tion, mounting
    • Suit­able for outdoor usage
      catalog.pageproduct.attribute_boolean.no
    • Mounting on
      Surface mounting
    Equip­ment
    • With lock
      catalog.pageproduct.attribute_boolean.no
    • Has neutral terminal block
      catalog.pageproduct.attribute_boolean.no
    • Has earthing terminal block
      catalog.pageproduct.attribute_boolean.yes
    Dimen­sions
    • Height
      1,550 mm
    • Width
      350 mm
    • Depth
      160 mm
    • Number of width units
      8
    Cover, door
    • Number of cabinet doors
      1
    • Door/­cover is trans­parent
      catalog.pageproduct.attribute_boolean.no
    Mater­ials
    • Material
      Steel
    • RAL code
      7035
    • Colour
      Light grey
    Safety
    • Protec­tion class
      Isol­a­tion class I
    • Impact resist­ance IK
      IK05
    • Ingress Protec­tion (IP) class
      IP2XC
    • Locking type
      Without lock
    • Protec­tion class with door
      IP1X

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link

    RoHS conform Yes
    REACh-SVHC free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - JK1 32 Module DIN Rail Box Glazed (English)
    PDF
    5,81 MB
    REACH declaration JF15508SM
    PDF
    RoHS report JF15508SM
    PDF

    catalog.pageproduct.title_asset.h2

    • Product image

      catalog.pagelevel.alt_image.img

      catalog.pageproduct.title_product_image.div JF15508SM

    • GeneratedProductDatasheet

      catalog.pagelevel.alt_image.img

      Hager Product data sheet JF15508SM

      16 Way Side Extension Encl DIN 96 x 8

      PDF
    • ProductBimModels

      catalog.pagelevel.alt_image.img

      Panelboard JF Side Meter Enclosure -Revit Family 2020 hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      960,00 kB
      catalog.pagelevel.alt_image.img

      Panelboard JF Side Meter Enclosure -Revit Family 2020 no hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      960,00 kB
      catalog.pagelevel.alt_image.img

      Range:Panelboard Meter Enclosures-Enclosures_Surface_mounted-IP2XC-With_Cover-IE-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      940,00 kB
      catalog.pagelevel.alt_image.img

      Range:Panelboard Meter Enclosures-Enclosures_Surface_mounted-IP2XC-With_Cover-IE-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      932,00 kB
      catalog.pagelevel.alt_image.img

      Range : Panelboard Meter Enclosures. Side meter enclosure IP2XC. English - Hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      964,00 kB
      catalog.pagelevel.alt_image.img

      Range : Panelboard Meter Enclosures. Side meter enclosure IP2XC. English - Non hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      980,00 kB
    • ProductECDeclaration

      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2022-08-23

      PDF
      132,32 kB
      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2022-08-23

      PDF
      142,96 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2025-07-07

      PDF
      257,00 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2025-07-07

      PDF
      246,50 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2025-07-07

      PDF
      255,65 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2025-07-07

      PDF
      244,86 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2026-07-22

      PDF
      320,08 kB
    catalog.pageproduct.showmore_documents.button

    catalog.pagelevel.other_product_list.div

      5
    • 1
      JF844BSW - 400A 4 Pole Isolator Incomer Kit
      JF844BSW
      400A 4 Pole Isolator Incomer Kit
    • 2
      JF412B - 400A 12 Way 125A Outgoers Plain
      JF412B
      400A 12 Way 125A Outgoers Plain
    • 3
      JF443BS - 400A 3 Pole Isolator Incomer Kit
      JF443BS
      400A 3 Pole Isolator Incomer Kit
    • 4
      JF805E - Small Extension Box No Door
      JF805E
      Small Extension Box No Door
    • 5
      JF444BS - 400A 4 Pole Isolator Incomer Kit
      JF444BS
      400A 4 Pole Isolator Incomer Kit

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland