Change-over switch 4P 630A • HI458 | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Catalog
  • Switching and protective devices
  • Load breakers and switches
  • Change-over switches
  • HI458
Current search
Image Filter  | Hager Filter
Image Filter  | Hager Filter
ProductsShow

Most popular products

3
1
HIM306 - Modular change-over switch 3x63A
HIM306
Modular change-over switch 3x63A
2
HIM308 - Modular change-over switch 3x80A
HIM308
Modular change-over switch 3x80A
3
HI458 - Change-over switch 4P 630A
HI458
Change-over switch 4P 630A

Change-over switch 4P 630A

HI458

  • Switching and protective devices

Change-over switch 4P 630A HI458

EAN
3250613190057
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Auxil­iary contact block 1 products available
  • Switch oper­ating shaft 2 products available
  • Door coup­ling handle for switchgear 1 products available
  • Terminal cover 2 products available
  • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy 1 products available

Complete your system

  • Auxil­iary contact block
  • Switch oper­ating shaft
  • Door coup­ling handle for switchgear
  • Terminal cover
  • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy
  • HZ160

    Auxiliary contact 1NO+1NC

    0.00 €  / *
    Add to a list
    Add to a list
  • HZC101

    Shaft extension 200 mm FCS-LBS 63-630A

    0.00 €  / *
    Add to a list
    Add to a list
  • HZC102

    Shaft extension 320 mm FCS-LBS 63-630A

    0.00 €  / *
    Add to a list
    Add to a list
  • HZI002

    Black handle FCS- LBS 125-630A

    0.00 €  / *
    Add to a list
    Add to a list
  • HZC206

    Terminal shrouds 4P LBS 400-630A

    0.00 €  / *
    Add to a list
    Add to a list
  • HZI203

    Terminals cover 630A 4P

    0.00 €  / *
    Add to a list
    Add to a list
  • HZ159

    BUSBAR 630A

    0.00 €  / *
    Add to a list
    Add to a list

Technical properties

Voltage
  • Rated insu­la­tion voltage Ui
    1,000 V
  • Rated impulse with­stand voltage Uimp
    12,000 V
Elec­tric current
  • Rated current
    630 A
  • Rated short-­time with­stand current Icw IEC 60947
    17 kA
  • Rated condi­tional short-­cir­cuit current Icc with gl-gG fuses
    50 kA
Power
  • Rated oper­a­tional power under 400 V AC AC1
    414,000 W
  • Total power loss under IN
    129.60 W
Archi­tec­ture
  • Number of poles
    4
  • Control/­op­er­a­tion element
    Long rotary handle
  • Type of pole
    4P
Dimen­sions
  • Height
    260 mm
  • Width
    379 mm
  • Depth
    295 mm
Controls and indic­ators
  • Motor drive integ­rated
    No
Cover, door
  • Inter­lock­able
    Yes
Safety
  • Ingress Protec­tion (IP) class
    IP00
Capa­city
  • Number of modules
    12
Frequency
  • Frequency
    50 - 60 Hz
Use condi­tions
  • Oper­ating temper­ature
    -20 - 70 °C
Connec­tion
  • Cross-sec­tion rigid conductor
    2x 185 mm²

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

Certifications and documents

REACH declaration HI458 (english)
PDF
103,10 kB

Downloads

  • Product image

    Image HI458  | Hager

    Product Image HI458

  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-04-13

    PDF
    573,94 kB
    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2024-12-04

    PDF
    639,40 kB
More documentation

Discover more of this product range

    5
  • 1
    HI403R - Modular change-over switch 63A
    HI403R
    Modular change-over switch 63A
  • 2
    HI404R - Modular change-over switch 80A
    HI404R
    Modular change-over switch 80A
  • 3
    HI405R - Modular change-over switch 100A
    HI405R
    Modular change-over switch 100A
  • 4
    HI406R - Modular change-over switch 125A
    HI406R
    Modular change-over switch 125A
  • 5
    HI451 - Change-over switch 4P 125A
    HI451
    Change-over switch 4P 125A

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland