Modular change-over switch 3x80A • HIM308 | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Other contents
          0
          See all

          No content result ""

            Downloads
            0
            View all

            No result for your query ""

            Menu
            • Products
            • Solutions
              Navigation Square
              Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
              View references
              • Solutions
              • Solutions by application
                • Commercial Distribution
                • Modular Devices & Connection
                • Lighting Connection & Control
                • Residential Distribution
                • Wiring Accessories
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • Solutions for your project
                • Single house
                • Multi-residential
                • Office
                • Hotel
                • Other commercial buildings
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • Solutions for your business
                • Electrical Contractor
                • Builder and Developer
                • Architect and Specifier
                • Panel Builder
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • References
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • See All
            • Tools
              BIM assets
              The intelligent 3D model-based system that provides professionals with insight and tools.
              Visit BIM Objects
              BIM Support
              • Tools
              • BIM assets
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Visit BIM Objects
                BIM Support
              • See All
            • Support
              Tailored Solutions requests
              If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
              Get support
              • Support
              • Download Center
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • FAQ
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • How-to videos
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Training
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Catalogues
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Reliability and ingenuity
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Tailored solutions requests
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • See All
            • About us
              Shaping the electrical world together
              We remain by your side cooperating, collaborating and co-creating the future with you.
              Discover Hager
              • About us
              • News
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • Find your wholesaler
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • Contact us
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • See All
            • See all the categories
            Account
            • Catalogue
            • Switching and protective devices
            • Load breakers and switches
            • Change-over switches
            • HIM308
            HIM308 - Modular change-over switch 3x80A
            HIM308 - Modular change-over switch 3x80A

            Modular change-over switch 3x80A

            HIM308

            HIM308 - Modular change-over switch 3x80A
            HIM308 - Modular change-over switch 3x80A
            • Modular devices
            • Switching and protective devices

            Modular change-over switch 3x80A HIM308

            EAN
            3250613140533
            Packaging
            1 Piece

            You have to log in with your myHager profile to see prices and to order.

            Add to a list
            Add to a list

            Login to create a product list

            You need to be logged into your myHager account to create product lists

            Create an account Sign in
            • Accessories
            • Technical properties
            • Environmental value
            • Documentations
            • More products
            Download the data sheet

            Complete your system

            Optional accessories

            • Door coup­ling handle for switchgear 1 products available
            • Switch oper­ating shaft 3 products available
            • Auxil­iary contact block 2 products available
            • Terminal cover 2 products available

            Complete your system

            • Door coup­ling handle for switchgear
            • Switch oper­ating shaft
            • Auxil­iary contact block
            • Terminal cover
            • HZC016

              Grey handle COS 20-80A

              0.00 €  / *
              Add to a list
              Add to a list
            • HZC111

              Shaft extension N°5 150mm LBS 20-125A

              0.00 €  / *
              Add to a list
              Add to a list
            • HZC112

              Shaft extension N°5 200mm LBS 20-125A

              0.00 €  / *
              Add to a list
              Add to a list
            • HZC113

              Shaft extension N°5 320mm LBS 20-125A

              0.00 €  / *
              Add to a list
              Add to a list
            • HZC311

              Auxiliary contact 1C+1O LBS 20-160A

              0.00 €  / *
              Add to a list
              Add to a list
            • HZC312

              Auxiliary contact 2C LBS 20-160A

              0.00 €  / *
              Add to a list
              Add to a list
            • HZC213

              Terminal shrouds 3P LBS 63-100A

              0.00 €  / *
              Add to a list
              Add to a list
            • HZC214

              Terminal shrouds 4P LBS 63-100A

              0.00 €  / *
              Add to a list
              Add to a list

            Technical properties

            Voltage
            • Rated oper­a­tional voltage Ue
              380 - 415 V
            • Rated insu­la­tion voltage Ui
              800 V
            • Rated impulse with­stand voltage Uimp
              8,000 V
            Elec­tric current
            • Rated current
              80 A
            • Rated short-­time with­stand current Icw IEC 60947
              1.50 kA
            • Rated condi­tional short-­cir­cuit current Icc with gl-gG fuses
              50 kA
            Power
            • Rated oper­a­tional power under 400 V AC AC1
              52,000 W
            • Total power loss under IN
              7.20 W
            Archi­tec­ture
            • Number of poles
              3
            • Control/­op­er­a­tion element
              Short rotary handle
            • Type of pole
              3P
            Dimen­sions
            • Height
              93.5 mm
            • Width
              105 mm
            • Depth
              110 mm
            Controls and indic­ators
            • Motor drive integ­rated
              No
            Cover, door
            • Inter­lock­able
              Yes
            Safety
            • Ingress Protec­tion (IP) class
              IP20
            Capa­city
            • Number of modules
              6
            Frequency
            • Frequency
              50 - 60 Hz
            Use condi­tions
            • Oper­ating temper­ature
              -20 - 70 °C
            Connec­tion
            • Cross-sec­tion flex­ible conductor
              2.5 - 35 mm²
            • Cross-sec­tion rigid conductor
              2.5 - 35 mm²

            Environmental value

            We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

            RoHS conform Yes
            REACH conform Yes

            Certifications and documents

            REACH declaration HIM308 (english)
            PDF
            103,10 kB
            RoHS declaration HIM308 (english)
            PDF
            103,59 kB

            Downloads

            • Product image

              Image HIM308  | Hager

              Product Image HIM308

            • Installation manual

              Image Installation manual International 2024-11-28  | Hager

              Installation manual International 2024-11-28

              PDF
              1,45 MB
            • Declaration of conformity

              Image Declaration  | Hager

              Declaration

              Declaration of conformity International 2022-04-13

              PDF
              573,94 kB
              Image EU Declaration of Conformity  | Hager

              EU Declaration of Conformity

              Declaration of conformity en-GB 2024-12-04

              PDF
              639,40 kB
            More documentation

            Discover more of this product range

              5
            • 1
              HI403R - Modular change-over switch 63A
              HI403R
              Modular change-over switch 63A
            • 2
              HI404R - Modular change-over switch 80A
              HI404R
              Modular change-over switch 80A
            • 3
              HI405R - Modular change-over switch 100A
              HI405R
              Modular change-over switch 100A
            • 4
              HI406R - Modular change-over switch 125A
              HI406R
              Modular change-over switch 125A
            • 5
              HI451 - Change-over switch 4P 125A
              HI451
              Change-over switch 4P 125A

            Products

            • Commercial Distribution
            • Modular Devices and Connection
            • Lighting Connection and Control
            • Residential Distribution
            • Wiring Accessories
            • References

            Solutions

            • Single house
            • Multi-residential
            • Office
            • Hotel
            • Other

            Support

            • FAQs
            • Contact us
            • Catalogues
            • Download center
            • Training
            • How-to videos

            Who we are

            We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

             

            More about us

            Fol­low us

              • Privacy
              • Cookies
              • Report a vulnerability
              • Hagergroup

            Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland