Moulded Case Circuit Breaker h3 x160 TM ADJ 4P4D N0-100% 125A 25kA CTC HHA126H
EAN
3250613130923
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Under voltage coil 8 products available -
Auxiliaries contact block 4 products available -
Shunt release 5 products available -
AOB MCCB type A-HI 2 products available -
Terminal cover 4 products available -
Handle for power circuit breaker 2 products available
Complete your system
Technical properties
Electric current
-
Rated current125 A
-
Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-225 kA
-
Rated ultimate short-circuit breaking capacity Icu under 240 V AC IEC 60947-235 kA
-
Rated service breaking capacity Ics under 230 V AC according to IEC 60947-225 kA
-
Rated service breaking capacity Ics under 400 V AC according to IEC 60947-220 kA
Architecture
-
Number of poles4
Frequency
-
Frequency50 - 60 Hz
Voltage
-
Rated impulse withstand voltage Uimp8,000 V
-
Rated insulation voltage Ui690 V
-
Rated operational voltage Ue220 - 415 V
Functions
-
Trip unitTM A/F
Power
-
Total power loss under IN33 W
Endurance
-
Electric endurance in number of cycles10,000
-
Number of mechanical operations20,000
Safety
-
Ingress Protection (IP) classIP4X
Connection
-
Cross-section flexible conductor4 - 70 mm²
-
Cross-section rigid conductor4 - 95 mm²
Installation, mounting
-
Nominal tightening torque6 - 6 Nm
-
Mounting-/Connection PositionFront
Connectivity
-
Type of connectionScrew terminal
Cover, door
-
InterlockableYes
Settings
-
Thermal protection knob setting xIN0.63, 0.8, 1
Dimensions
-
Height130 mm
-
Width100 mm
-
Depth68 mm
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet HHA126H
Moulded Case Circuit Breaker h3 x160 TM ADJ 4P4D N0-100% 125A 25kA CTC
PDF -
Declaration of conformity
EU Declaration of Conformity
Declaration of conformity en-GB 2025-03-20
PDF430,96 kB
UKCA Declaration of Conformity
Declaration of conformity en-GB 2025-03-20
PDF435,49 kB
More documentation