Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-2
25 kA
Rated ultimate short-circuit breaking capacity Icu under 240 V AC IEC 60947-2
35 kA
Rated service breaking capacity Ics under 230 V AC according to IEC 60947-2
25 kA
Rated service breaking capacity Ics under 400 V AC according to IEC 60947-2
20 kA
Architecture
Number of poles
4
Frequency
Frequency
50 - 60 Hz
Voltage
Rated impulse withstand voltage Uimp
8,000 V
Rated insulation voltage Ui
690 V
Rated operational voltage Ue
220 - 415 V
Functions
Trip unit
TM A/F
Power
Total power loss under IN
11 W
Endurance
Electric endurance in number of cycles
1,000
Number of mechanical operations
4,000
Safety
Ingress Protection (IP) class
IP4X
Connection
Cross-section flexible conductor
4 - 70 mm²
Cross-section rigid conductor
4 - 95 mm²
Installation, mounting
Nominal tightening torque
6 - 6 Nm
Mounting-/Connection Position
Front
Connectivity
Type of connection
Screw terminal
Settings
Thermal protection knob setting xIN
0.63, 0.8, 1
Dimensions
Height
130 mm
Width
100 mm
Depth
68 mm
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More