Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-2
18 kA
Rated ultimate short-circuit breaking capacity Icu under 240 V AC IEC 60947-2
25 kA
Rated service breaking capacity Ics under 230 V AC according to IEC 60947-2
25 kA
Rated service breaking capacity Ics under 400 V AC according to IEC 60947-2
18 kA
Rated current 0°C according to IEC 60947
187.20 A
Rated current 10°C according to IEC 60947
187.20 A
Rated current 15°C according to IEC 60947
184 A
Rated current 20°C according to IEC 60947
180.70 A
Rated current 25°C according to IEC 60947
177.40 A
Rated current 30°C according to IEC 60947
174.10 A
Rated current at 35°C according to IEC 60947
170.70 A
Rated current at 40°C according to IEC 60947
167.20 A
Rated current 45°C according to IEC 60947
163.60 A
Rated current 50°C according to IEC 60947
160 A
Rated current 55°C according to IEC 60947
156.20 A
Rated current at 60°C according to IEC 60947
152.40 A
Rated current 65°C according to IEC 60947
148.50 A
Rated current 70°C according to IEC 60947
144.40 A
Architecture
Number of poles
3
Control/operation element
Toggle
Device construction type
Fixed built-in
Neutral position
Without neutral
Tripping
Response time when opening
10 ms
Frequency
Frequency
50 - 60 Hz
Voltage
Rated impulse withstand voltage Uimp
8,000 V
Rated insulation voltage Ui
690 V
Functions
Trip unit
TM F/F
Power
Total power loss under IN
43.80 W
Endurance
Electric endurance in number of cycles
10,000
Number of mechanical operations
20,000
Safety
Ingress Protection (IP) class
IP4X
Connection
Cross-section flexible conductor
4 - 70 mm²
Cross-section rigid conductor
4 - 95 mm²
Connectivity
Type of connection
Screw terminal
Settings
Thermal protection knob setting xIN
1, 1
Dimensions
Height
130 mm
Width
75 mm
Depth
68 mm
Compatibility
Suitable for DIN Rail
Yes
Installation, mounting
Nominal tightening torque
6 - 6 Nm
Mounting-/Connection Position
Front
Nominal tightening torque down terminal
6 - 6 Nm
Nominal tightening torque top terminal
6 - 6 Nm
Main electrical attributes
Magnetic protection trip time
0 - 0 ms
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More