The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Switching and protective devices
    • Circuit breaker and switches
    • Moulded case circuit breakers
    • HBA160H
    EAN
    3250613121068
    Packaging
    1 Piece
    • Moulded case circuit breakers

    Electronic earth leakage add-on block 3P 160A Idn adjustable, time delay HBA160H

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Electronic earth leakage add-on block 3P 160A Idn adjustable, time delay

    HBA160H

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      160 A
    • Rated residual oper­ating current Idn
      30 mA, 100 mA, 300 mA, 1000 mA, 3000 mA, 6000 mA
    Archi­tec­ture
    • Number of poles
      3
    Safety
    • Residual current type
      A HI
    Voltage
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      6,000 V
    Connec­tion
    • Cross-sec­tion of input and output with screws, for massive conductors
      2.5 - 95.0 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      2.5 - 70.0 mm²

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration HBA160H
    PDF
    RoHS report HBA160H
    PDF

    Downloads

    • Product image

      Image HBA160H  | Hager

      Product Image HBA160H

    • Product datasheet

      Image Hager Product data sheet HBA160H  | Hager

      Hager Product data sheet HBA160H

      Electronic earth leakage add-on block 3P 160A Idn adjustable, time delay

      PDF
    • Installation manual

      Image Installation manual fr-FR, en-GB, de-DE, it-IT, es-ES, nl-NL, pt-PT, nn-NO, el-GR, pl-PL, ru-RU 2024-01-05  | Hager

      Installation manual fr-FR, en-GB, de-DE, it-IT, es-ES, nl-NL, pt-PT, nn-NO, el-GR, pl-PL, ru-RU 2024-01-05

      PDF
      5,77 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-08

      PDF
      1,16 MB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      329,81 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HNB125H - Moulded Case Circuit Breaker X250 3P 40kA 125A TM
      HNB125H
      Moulded Case Circuit Breaker X250 3P 40kA 125A TM
    • 2
      HBA128H - Electronic earth leakage add-on block  4P 125A  Sensitivity fix
      HBA128H
      Electronic earth leakage add-on block 4P 125A Sensitivity fix
    • 3
      HBB161H - Electronic earth leakage add-on block  4P 160A  Idn adjustable, time delay
      HBB161H
      Electronic earth leakage add-on block 4P 160A Idn adjustable, time delay
    • 4
      HHA063H - Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D  63A 25kA CTC
      HHA063H
      Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D 63A 25kA CTC
    • 5
      HHA125H - Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D  125A 25kA CTC
      HHA125H
      Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D 125A 25kA CTC

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland