Collar terminal x160 Al 3P • HYA005H | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Catalog
  • Switching and protective devices
  • Circuit breaker and switches
  • Moulded case circuit breakers elec­tromech­an­ical accessories
  • HYA005H

Collar terminal x160 Al 3P

HYA005H

  • Switching and protective devices

Collar terminal x160 Al 3P HYA005H

EAN
3250613346652
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Environmental value
  • More products
Download the data sheet

Technical properties

Elec­tric current
  • Rated current
    160 A
Archi­tec­ture
  • Number of poles
    3
Cable
  • Cable material
    Copper, Aluminium

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACH conform Yes
Halogen free Yes

Certifications and documents

REACH declaration HYA005H (english)
PDF
103,10 kB
RoHS declaration HYA005H (english)
PDF
103,59 kB

Discover more of this product range

    5
  • 1
    HXA001H - Shunt trip 24V DC (x160-P160-x250-P250-x630-P630)
    HXA001H
    Shunt trip 24V DC (x160-P160-x250-P250-x630-P630)
  • 2
    HXA002H - Shunt trip 48V DC (x160-P160-x250-P250-x630-P630)
    HXA002H
    Shunt trip 48V DC (x160-P160-x250-P250-x630-P630)
  • 3
    HXA003H - Shunt trip 100-120V AC (x160-P160-x250-P250-x630-P630)
    HXA003H
    Shunt trip 100-120V AC (x160-P160-x250-P250-x630-P630)
  • 4
    HXA004H - Shunt trip 200-240V AC (x160-P160-x250-P250-x630-P630)
    HXA004H
    Shunt trip 200-240V AC (x160-P160-x250-P250-x630-P630)
  • 5
    HXA005H - Shunt trip 380-450V AC (x160-P160-x250-P250-x630-P630)
    HXA005H
    Shunt trip 380-450V AC (x160-P160-x250-P250-x630-P630)

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland