Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-2
18 kA
Rated ultimate short-circuit breaking capacity Icu under 240 V AC IEC 60947-2
25 kA
Rated service breaking capacity Ics under 230 V AC according to IEC 60947-2
25 kA
Rated service breaking capacity Ics under 400 V AC according to IEC 60947-2
18 kA
Rated current 0°C according to IEC 60947
101.90 A
Rated current 10°C according to IEC 60947
101.90 A
Rated current 15°C according to IEC 60947
99.40 A
Rated current 20°C according to IEC 60947
96.90 A
Rated current 25°C according to IEC 60947
94.30 A
Rated current 30°C according to IEC 60947
91.60 A
Rated current at 35°C according to IEC 60947
88.80 A
Rated current at 40°C according to IEC 60947
86 A
Rated current 45°C according to IEC 60947
83 A
Rated current 50°C according to IEC 60947
80 A
Rated current 55°C according to IEC 60947
76.80 A
Rated current 5°C according to IEC 60947
99.40 A
Rated current at 60°C according to IEC 60947
73.40 A
Rated current 65°C according to IEC 60947
70 A
Rated current 70°C according to IEC 60947
66.30 A
Architecture
Number of poles
4
Control/operation element
Toggle
Device construction type
Fixed built-in
Tripping
Response time when opening
10 ms
Frequency
Frequency
50 - 60 Hz
Voltage
Rated impulse withstand voltage Uimp
8,000 V
Rated insulation voltage Ui
690 V
Functions
Trip unit
TM F/F
Power
Total power loss under IN
18.90 W
Endurance
Electric endurance in number of cycles
1,000
Number of mechanical operations
4,000
Safety
Ingress Protection (IP) class
IP4X
Connection
Cross-section flexible conductor
4 - 70 mm²
Cross-section rigid conductor
4 - 95 mm²
Connectivity
Type of connection
Screw terminal
Settings
Thermal protection knob setting xIN
1, 1
Dimensions
Height
130 mm
Width
100 mm
Depth
68 mm
Compatibility
Suitable for DIN Rail
Yes
Installation, mounting
Mounting-/Connection Position
Front
Main electrical attributes
Magnetic protection trip time
0 - 0 ms
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More