
Moulded Case Circuit Breaker h3 x160 TM FIX 4P4D 25A 18kA CTC HDA026L
EAN
3250613136468
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
AOB MCCB type A-HI 2 products available
-
Shunt release 5 products available
-
Under voltage coil 8 products available
-
Auxiliaries contact block 4 products available
-
Handle for power circuit breaker 2 products available
-
See more 11 other products available
Complete your system
Technical properties
Electric current
-
Rated current25 A
-
Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-218 kA
-
Rated ultimate short-circuit breaking capacity Icu under 240 V AC IEC 60947-225 kA
-
Rated service breaking capacity Ics under 230 V AC according to IEC 60947-225 kA
-
Rated service breaking capacity Ics under 400 V AC according to IEC 60947-218 kA
-
Rated current 0°C according to IEC 6094729.30 A
-
Rated current 10°C according to IEC 6094729.30 A
-
Rated current 15°C according to IEC 6094728.80 A
-
Rated current 20°C according to IEC 6094728.30 A
-
Rated current 25°C according to IEC 6094727.70 A
-
Rated current 30°C according to IEC 6094727.20 A
-
Rated current at 35°C according to IEC 6094726.70 A
-
Rated current at 40°C according to IEC 6094726.10 A
-
Rated current 45°C according to IEC 6094725.50 A
-
Rated current 50°C according to IEC 6094725 A
-
Rated current 55°C according to IEC 6094724.40 A
-
Rated current 5°C according to IEC 6094728.80 A
-
Rated current at 60°C according to IEC 6094723.70 A
-
Rated current 65°C according to IEC 6094723.10 A
-
Rated current 70°C according to IEC 6094722.50 A
Architecture
-
Number of poles4
-
Control/operation elementToggle
-
Device construction typeFixed built-in
Tripping
-
Response time when opening10 ms
Frequency
-
Frequency50 - 60 Hz
Voltage
-
Rated impulse withstand voltage Uimp8,000 V
-
Rated insulation voltage Ui690 V
Functions
-
Trip unitTM F/F
Power
-
Total power loss under IN13.70 W
Endurance
-
Electric endurance in number of cycles1,000
-
Number of mechanical operations4,000
Safety
-
Ingress Protection (IP) classIP4X
Connection
-
Cross-section flexible conductor4 - 70 mm²
-
Cross-section rigid conductor4 - 95 mm²
Connectivity
-
Type of connectionScrew terminal
Settings
-
Thermal protection knob setting xIN1, 1
Dimensions
-
Height130 mm
-
Width100 mm
-
Depth68 mm
Compatibility
-
Suitable for DIN RailYes
Installation, mounting
-
Mounting-/Connection PositionFront
Main electrical attributes
-
Magnetic protection trip time0 - 0 ms
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
More documentation