The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Switching and protective devices
    • Circuit breaker and switches
    • Moulded case circuit breakers
    • HBB161H
    EAN
    3250613121136
    Packaging
    1 Piece
    • Moulded case circuit breakers

    Electronic earth leakage add-on block 4P 160A Idn adjustable, time delay HBB161H

    Add to a list
    Add to a list

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Electronic earth leakage add-on block 4P 160A Idn adjustable, time delay

    HBB161H

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Connec­tion Func­tions 1 products available

    Compatible products

    • Referenced by 6 products available

    Complete your system

    • Connec­tion Func­tions
    • HYB002H

      Collar terminal x250 Al/Cu 4P

      €0.00  / *

    Referenced by

    • HNB161H

      Moulded Case Circuit Breaker X250 4P 40kA 160A TM

      €0.00  / *
    • HNB126H

      Moulded Case Circuit Breaker X250 4P 40kA 125A TM

      €0.00  / *
    • HNB101H

      Moulded Case Circuit Breaker X250 4P 40kA 100A TM

      €0.00  / *
    • HNB162H

      Moulded Case Circuit Breaker X250 4P 60% 40kA 160A TM

      €0.00  / *
    • HNB127H

      Moulded Case Circuit Breaker X250 4P 60% 40kA 125A TM

      €0.00  / *
    • HNB102H

      Moulded Case Circuit Breaker X250 4P 60% 40kA 100A TM

      €0.00  / *

    Technical properties

    Elec­tric current
    • Rated current IN
      160 A
    • Rated residual oper­ating current Idn
      30 mA, 100 mA, 300 mA, 1000 mA, 3000 mA, 6000 mA
    Archi­tec­ture
    • Number of poles
      4
    Safety
    • Residual current type
      A HI
    Voltage
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      6,000 V
    Connec­tion
    • Cross-sec­tion of top and bottom terminal with screws, for rigid conductors
      35 - 185 mm²
    • Cross-sec­tion of top and bottom terminal with screws, for flex­ible conductors
      35 - 150 mm²

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration HBB161H
    PDF
    RoHS report HBB161H
    PDF

    Downloads

    • Product image

      Image HBB161H  | Hager

      Product Image HBB161H

    • Product datasheet

      Image Hager Product data sheet HBB161H  | Hager

      Hager Product data sheet HBB161H

      Electronic earth leakage add-on block 4P 160A Idn adjustable, time delay

      PDF
    • Installation manual

      Image Installation manual fr-FR, en-GB, de-DE, it-IT, es-ES, nl-NL, pt-PT, nn-NO, el-GR, pl-PL, ru-RU 2024-01-05  | Hager

      Installation manual fr-FR, en-GB, de-DE, it-IT, es-ES, nl-NL, pt-PT, nn-NO, el-GR, pl-PL, ru-RU 2024-01-05

      PDF
      6,00 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-08

      PDF
      1,16 MB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      329,81 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HNB125H - Moulded Case Circuit Breaker X250 3P 40kA 125A TM
      HNB125H
      Moulded Case Circuit Breaker X250 3P 40kA 125A TM
    • 2
      HBA128H - Electronic earth leakage add-on block  4P 125A  Sensitivity fix
      HBA128H
      Electronic earth leakage add-on block 4P 125A Sensitivity fix
    • 3
      HBA127H - Electronic earth leakage add-on block  3P 125A  Sensitivity fix
      HBA127H
      Electronic earth leakage add-on block 3P 125A Sensitivity fix
    • 4
      HNB202H - Moulded Case Circuit Breaker X250 4P 60% 40kA 200A TM
      HNB202H
      Moulded Case Circuit Breaker X250 4P 60% 40kA 200A TM
    • 5
      HNB201H - Moulded Case Circuit Breaker X250 4P 40kA 200A TM
      HNB201H
      Moulded Case Circuit Breaker X250 4P 40kA 200A TM

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland