Moulded Case Circuit Breaker X250 4P 60% 40kA 160A TM HNB162H
EAN
3250613347857
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
AOB MCCB type A-HI 2 products available
-
Shunt release 6 products available
-
Under voltage coil 11 products available
-
Auxiliaries contact block 4 products available
-
Handle for power circuit breaker 2 products available
-
See more 17 other products available
Complete your system
Technical properties
Electric current
-
Rated current160 A
-
Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-240 kA
-
Rated current 0°C according to IEC 60947189.40 A
-
Rated current 10°C according to IEC 60947182.40 A
-
Rated current 15°C according to IEC 60947178.70 A
-
Rated current 20°C according to IEC 60947175.20 A
-
Rated current 25°C according to IEC 60947171.50 A
-
Rated current 30°C according to IEC 60947167.80 A
-
Rated current at 35°C according to IEC 60947163.80 A
-
Rated current at 40°C according to IEC 60947160 A
-
Rated current 45°C according to IEC 60947156 A
-
Rated current 50°C according to IEC 60947152 A
-
Rated current 55°C according to IEC 60947147.60 A
-
Rated current 5°C according to IEC 60947185.90 A
-
Rated current at 60°C according to IEC 60947143.50 A
-
Rated current 65°C according to IEC 60947139.20 A
-
Rated current 70°C according to IEC 60947134.80 A
Architecture
-
Number of poles4
-
Control/operation elementToggle
-
Device construction typeFixed built-in
Tripping
-
Response time when opening10 ms
Frequency
-
Frequency50 - 60 Hz
Voltage
-
Rated impulse withstand voltage Uimp8,000 V
-
Rated insulation voltage Ui800 V
-
Rated operational voltage Ue220 - 415 V
Functions
-
Trip unitTM A/A
Power
-
Total power loss under IN32.60 W
Endurance
-
Electric endurance in number of cycles1,000
-
Number of mechanical operations4,000
Safety
-
Ingress Protection (IP) classIP4X
Connection
-
Cross-section flexible conductor35 - 150 mm²
-
Cross-section rigid conductor35 - 185 mm²
Settings
-
Thermal protection knob setting xIN0.63, 0.8, 1
-
Adjustment range short-term delayed short-circuit release0 - 0 A
Compatibility
-
Suitable for DIN RailNo
Installation, mounting
-
Mounting-/Connection PositionFront
-
Nominal tightening torque12 - 12 Nm
Main electrical attributes
-
Magnetic protection trip time0 - 0 ms
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Declaration of conformity
EU Declaration of Conformity
PDF326,09 kBUKCA Declaration of Conformity
PDF329,43 kB
More documentation