The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Enclos­ures up to 160A
    • FW flush enclos­ures
    • FWU63S
    EAN
    3250612739721
    Packaging
    1 Piece
    • FW flush enclos­ures

    FW flush encl. 6-rows 216 modules, IP30, classII, niche 957x815x115mm FWU63S

    Add to a list
    Add to a list

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    FW flush encl. 6-rows 216 modules, IP30, classII, niche 957x815x115mm

    FWU63S

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Lock system 3 products available
    • Mounting accessories 1 products available
    • Accessor­ies/s­pare parts for terminals 2 products available
    • Docu­ment holder 1 products available
    • Rail terminal bar 1 products available
    • Cover strip 1 products available

    Complete your system

    • Lock system
    • Mounting accessories
    • Accessor­ies/s­pare parts for terminals
    • Docu­ment holder
    • Rail terminal bar
    • Cover strip
    • FZ450N

      Lock, univers, triangular 7mm, with 1 key, for enclosure IP44/54

      €0.00  / *
    • FZ597N

      Lock, univers, cylinder Nr.1242E, with 2 keys, for enclosure IP44/54

      €0.00  / *
    • FZ598N

      Door shield with handle, for enclosure univers IP44

      €0.00  / *
    • VZ405N

      Mounting kit for hollow wall, Volta, VegaD, FWU, for wall box fixation, 4 pcs.

      €0.00  / *
    • KN00A

      Terminal carrier, QC, universal adapter

      €0.00  / *
    • UZ00K1

      Connection support, univers, for DIN rail mounting of QuickConnect modules

      €0.00  / *
    • FZ794

      Document holder, transparent, DIN A4, adhesive

      €0.00  / *
    • KM25A

      PE/N Terminal, univers Z, 2x25 clamping points, 11x16/14x10 mm²

      €0.00  / *
    • S35S

      Cover strips, RAL 9010, breakable, 219 mm

      €0.00  / *

    Technical properties

    Connec­tion
    • Number of conduit inlets
      6
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Flush mounting, Hollow wall
    Elec­tric current
    • Rated current IN
      125 A
    Equip­ment
    • Number of rails
      18
    • Number of rows
      6
    • Number of section in width
      3
    • With lock
      No
    • Has neutral terminal block
      Yes
    • Has earthing terminal block
      Yes
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      216
    Func­tions
    • Has protec­tion main switch
      No
    • With conduit inlets
      Yes
    Dimen­sions
    • Height
      1,003 mm
    • Width
      853 mm
    • Depth
      125 mm
    • Built-in height
      952 mm
    • Built-in width
      810 mm
    • Built-in depth
      112 mm
    • Number of width units
      36
    Cover, door
    • Number of cabinet doors
      2
    • Type of handle
      Hinged pattern handle
    • Door/­cover is trans­parent
      No
    • Cabinet door type
      Double door, asymmetric
    Connectivity
    • Mounting type
      Screw mounting
    Mater­ials
    • Material
      Steel
    • RAL code
      9010
    • Colour
      Pure white
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Impact resist­ance IK
      IK09
    • Ingress Protec­tion (IP) class
      IP30
    • Locking type
      Without lock
    • Glow wire test
      850 °C

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Enclosures FWP, univers, IP44, SKII, 120PLE (english)
    PDF
    8,50 MB
    REACH declaration FWU63S
    PDF
    RoHS report FWU63S
    PDF

    Downloads

    • Product image

      Image FWU63S  | Hager

      Product Image FWU63S

    • Product datasheet

      Image Hager Product data sheet FWU63S  | Hager

      Hager Product data sheet FWU63S

      FW flush encl. 6-rows 216 modules, IP30, classII, niche 957x815x115mm

      PDF
    • BIM Revit objects

      Image Range:UNIVERS-Enclosures_Hollow_wall-IP30-With_Cover-With_DIN-IE-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:UNIVERS-Enclosures_Hollow_wall-IP30-With_Cover-With_DIN-IE-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,26 MB
      Image Range:UNIVERS-Enclosures_Hollow_wall-IP30-With_Cover-With_DIN-IE-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:UNIVERS-Enclosures_Hollow_wall-IP30-With_Cover-With_DIN-IE-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,24 MB
    • Handbook

      Image Handbook en-GB 2023-04-11  | Hager

      Handbook en-GB 2023-04-11

      Flush boards and accessories (EN)

      PDF
      5,83 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-03-09

      PDF
      1,44 MB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-05-12

      PDF
      332,34 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      1,07 MB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      532,42 kB
    More documentation

    Spare part

    See more

    Discover more of this product range

      5
    • 1
      FWU41S - FW flush encl. 4-rows 48 modules, IP30, classII, niche 657x315x115mm
      FWU41S
      FW flush encl. 4-rows 48 modules, IP30, classII, niche 657x315x115mm
    • 2
      FWU61S - FW flush encl. 6-rows 72 modules, IP30, classII, niche 957x315x115mm
      FWU61S
      FW flush encl. 6-rows 72 modules, IP30, classII, niche 957x315x115mm
    • 3
      FWU32S - FW flush encl. 3-rows 72 modules, IP30, classII, niche 507x565x115mm
      FWU32S
      FW flush encl. 3-rows 72 modules, IP30, classII, niche 507x565x115mm
    • 4
      FWU42S - FW flush encl. 4-rows 96 modules, IP30, classII, niche 657x565x115mm
      FWU42S
      FW flush encl. 4-rows 96 modules, IP30, classII, niche 657x565x115mm
    • 5
      FWU51S - FW flush encl. 5-rows 60 modules, IP30, classII, niche 807x315x115mm
      FWU51S
      FW flush encl. 5-rows 60 modules, IP30, classII, niche 807x315x115mm

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland