The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Distri­bu­tion systems
  • Cabinets up to 1600A
  • Orion Plus
  • FL405B
  • Distri­bu­tion systems

Polyester glazed door, Orion.Plus polyester, H450 W750 mm FL405B

EAN
3250610672808
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Polyester glazed door, Orion.Plus polyester, H450 W750 mm

FL405B

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Insert for lock system 1 products available
  • Lock system 1 products available

Compatible products

  • Referenced by 7 products available

Complete your system

  • Insert for lock system
  • Lock system
  • FL98Z

    Pair inserts for key and sealing handle, Orion.Plus

    0.00 €  / *
  • FZ680

    Rotary waterproof handle, Quadro5, IP54

    0.00 €  / *

Referenced by

  • FL354B

    Polyester double enclosure, Orion.Plus, plain door 1750x850x300 mm

    0.00 €  / *
  • FL352B

    Polyester double enclosure, Orion.Plus, plain door 1450x850x300 mm

    0.00 €  / *
  • FL305B

    Polyester wall mounting enclosure, Orion.Plus, plain door 550x850x300 mm

    0.00 €  / *
  • FL325B

    Polyester floor standing enclosure, Orion.Plus, plain door 600x850x300 mm

    0.00 €  / *
  • FL350B

    Polyester double enclosure, Orion.Plus, plain door 1150x850x300 mm

    0.00 €  / *
  • FL505B

    Polyester wall mounting enclosure, Orion.Plus, 550x850x300 mm

    0.00 €  / *
  • FL525B

    Polyester floor standing enclosure, Orion.Plus, 600x850x300 mm

    0.00 €  / *

Technical properties

Dimen­sions
  • Height
    450 mm
  • Width
    750 mm
  • Depth
    35 mm
Cover, door
  • Door/­cover is trans­parent
    Yes
  • Number of cabinet doors
    1
  • Number of locks
    1
Mater­ials
  • RAL code
    7035
  • Colour
    Light grey
  • Material
    Plastic
Safety
  • Protec­tion class
    Isol­a­tion class II
  • Ingress Protec­tion (IP) class
    IP65
  • Locking type
    3-Side 8 mm
Equip­ment
  • Number of section in width
    1

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

Hager REACH declaration FL405B
PDF
Hager RoHS report FL405B
PDF

Downloads

  • Product image

    Image FL405B  | Hager

    Product Image FL405B

  • Product datasheet

    Image Hager Product data sheet FL405B  | Hager

    Hager Product data sheet FL405B

    Polyester glazed door, Orion.Plus polyester, H450 W750 mm

    PDF
  • Declaration of conformity

    Image Declaration of conformity en-GB 2019-10-31  | Hager

    Declaration of conformity en-GB 2019-10-31

    PDF
    707,52 kB
More documentation

Discover more of this product range

    5
  • 1
    FL871Z - Blanking strips 4 Mod, Quadro.Plus, 6 pieces
    FL871Z
    Blanking strips 4 Mod, Quadro.Plus, 6 pieces
  • 2
    FL715E - Insulated front panel, Orion.Plus, 150x800 mm
    FL715E
    Insulated front panel, Orion.Plus, 150x800 mm
  • 3
    FL714E - Insulated front panel, Orion.Plus, 150x600 mm
    FL714E
    Insulated front panel, Orion.Plus, 150x600 mm
  • 4
    FL713E - Insulated front panel, Orion.Plus, 150x500 mm
    FL713E
    Insulated front panel, Orion.Plus, 150x500 mm
  • 5
    FL712E - Insulated front panel, Orion.Plus, 150x400 mm
    FL712E
    Insulated front panel, Orion.Plus, 150x400 mm

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland