The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Enclos­ures up to 63A
    • Vector and accessories
    • FL401B
    EAN
    3250610672785
    Packaging
    1 Piece
    • Vector and accessories

    Polyester glazed door, Orion.Plus, H750 W500 mm FL401B

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Polyester glazed door, Orion.Plus, H750 W500 mm

    FL401B

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      750 mm
    • Width
      500 mm
    • Depth
      35 mm
    Cover, door
    • Door/­cover is trans­parent
      Yes
    • Number of cabinet doors
      1
    • Number of locks
      1
    Mater­ials
    • RAL code
      7035
    • Colour
      Light grey
    • Product colour
      Light grey
    • Material
      Plastic
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Ingress Protec­tion (IP) class
      IP65
    • Locking type
      3-Side 8 mm
    Equip­ment
    • Number of section in width
      1
    • Number of keys
      1

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration FL401B
    PDF
    RoHS report FL401B
    PDF

    Downloads

    • Product image

      Image FL401B  | Hager

      Product Image FL401B

    • Product datasheet

      Image Hager Product data sheet FL401B  | Hager

      Hager Product data sheet FL401B

      Polyester glazed door, Orion.Plus, H750 W500 mm

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      FL412B - Polyester glazed door, Orion.Plus, H1050 W1000mm
      FL412B
      Polyester glazed door, Orion.Plus, H1050 W1000mm
    • 2
      FL402B - Polyester glazed door, Orion.Plus, H1050 W500 mm
      FL402B
      Polyester glazed door, Orion.Plus, H1050 W500 mm
    • 3
      VE312R - Enclosure,vector,IP55, 36M
      VE312R
      Enclosure, vector, IP55, 36M
    • 4
      VZ311 - Key lock, vector,with 2 keys
      VZ311
      Key lock, vector, with 2 keys
    • 5
      FL400B - Polyester glazed door, Orion.Plus, H450 W500 mm
      FL400B
      Polyester glazed door, Orion.Plus, H450 W500 mm

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland