Technical properties
Architecture
-
Type of pole1P+N
Electric current
-
Rated current IN40 A
-
Maximum measuring circuit current40 A
Capacity
-
Number of modules1
Connectivity
-
Type of connectionDirect connection
Dimensions
-
Height92 mm
-
Width18 mm
-
Depth60 mm
Equipment
-
Type of pulse generatorElectrical
Compatibility
-
Suitable forPurchase/supply
Connection
-
Cross-section of metering input0 - 16 mm²
-
Cross-section of metering output0 - 16 mm²
Installation, mounting
-
Nominal tightening torque1 - 1 Nm
-
Mounting onDIN rail
Mechanical features
-
Nominal tightening torque digital terminal0.50 - 0.50 Nm
Measurement
-
Measuring systemDirect measurement
-
Type of measuring instrumentElectronic
-
Current measurement range0.25 - 40.0 A
-
Measurement range voltage Ph-N184 - 276 V
-
Frequency measuring range45 - 65 Hz
Power supply
-
Number of phases for power supply1
Functions
-
Accuracy classB
-
Tariff typeOne-tariff
-
Is calibratedYes
Safety
-
Ingress Protection (IP) classIP20
Use conditions
-
Operating temperature-25 - 55 °C
-
Storage/transport temperature-25 - 70 °C
Power
-
Power consumption (VA)2 VA
-
Power dissipation at IN1 W
Frequency
-
Frequency50 - 50 Hz
Data act compliance
-
Is generating dataYes
-
Real time data generationNo
-
Data stored on deviceNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet ECP140D
1 Phase kWhmeter direct 40A 1M S0 MID
PDF -
Manual
Installer Leaflet ECP140D
Manual en-GB, de-DE 2024-01-19
PDF1,83 MB -
Declaration of conformity
EU Declaration of Conformity
Declaration of conformity en-GB 2024-04-15
PDF451,44 kB
More documentation