RCBO 1P+N 10kA C-32A 30mA A • ADA582D | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Other contents
          0
          See all

          No content result ""

            Downloads
            0
            View all

            No result for your query ""

            Menu
            • Products
            • Solutions
              Navigation Square
              Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
              View references
              • Solutions
              • Solutions by application
                • Commercial Distribution
                • Modular Devices & Connection
                • Lighting Connection & Control
                • Residential Distribution
                • Wiring Accessories
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • Solutions for your project
                • Single house
                • Multi-residential
                • Office
                • Hotel
                • Other commercial buildings
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • Solutions for your business
                • Electrical Contractor
                • Builder and Developer
                • Architect and Specifier
                • Panel Builder
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • References
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • See All
            • Tools
              BIM assets
              The intelligent 3D model-based system that provides professionals with insight and tools.
              Visit BIM Objects
              BIM Support
              • Tools
              • BIM assets
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Visit BIM Objects
                BIM Support
              • See All
            • Support
              Tailored Solutions requests
              If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
              Get support
              • Support
              • Download Center
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • FAQ
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • How-to videos
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Training
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Catalogues
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Reliability and ingenuity
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Tailored solutions requests
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • See All
            • About us
              Shaping the electrical world together
              We remain by your side cooperating, collaborating and co-creating the future with you.
              Discover Hager
              • About us
              • News
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • Find your wholesaler
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • Contact us
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • See All
            • See all the categories
            Account
            • Catalog
            • Modular devices
            • Protec­tion and accessories
            • Residual current circuit breakers with over­cur­rent protec­tion (RCBO)
            • ADA582D
            Current search
            Image Filter  | Hager Filter
            Image Filter  | Hager Filter
            ProductsShow

            Most popular products

            5
            1
            ADB406U - RCBO 1M 1P 10kA B-6A 30mA Type A
            ADB406U
            RCBO 1M 1P 10kA B-6A 30mA Type A
            2
            ADC420U - RCBO 1M 1P 10kA C-20A 30mA Type A
            ADC420U
            RCBO 1M 1P 10kA C-20A 30mA Type A
            3
            ADB410U - RCBO 1M 1P 10kA B-10A 30mA Type A
            ADB410U
            RCBO 1M 1P 10kA B-10A 30mA Type A
            4
            ADB420U - RCBO 1M 1P 10kA B-20A 30mA Type A
            ADB420U
            RCBO 1M 1P 10kA B-20A 30mA Type A
            5
            ADB432U - RCBO 1M 1P 10kA B-32A 30mA Type A
            ADB432U
            RCBO 1M 1P 10kA B-32A 30mA Type A
            ADA582D - RCBO 1P+N 10kA C-32A 30mA A Class
            ADA582D - RCBO 1P+N 10kA C-32A 30mA A Class

            RCBO 1P+N 10kA C-32A 30mA A Class

            ADA582D

            ADA582D - RCBO 1P+N 10kA C-32A 30mA A Class
            ADA582D - RCBO 1P+N 10kA C-32A 30mA A Class
            • Modular devices

            RCBO 1P+N 10kA C-32A 30mA A Class ADA582D

            EAN
            3250611067863
            Packaging
            1 Piece

            You have to log in with your myHager profile to see prices and to order.

            Add to a list
            Add to a list

            Login to create a product list

            You need to be logged into your myHager account to create product lists

            Create an account Sign in
            • Accessories
            • Technical properties
            • Environmental value
            • Documentations
            • More products
            Download the data sheet

            Complete your system

            Optional accessories

            • Auxil­i­aries contact block 2 products available
            • Shunt release 1 products available
            • Under voltage coil 1 products available
            • Modular phase busbar 4 products available
            • Protective cap/strip for phase busbar 1 products available

            Complete your system

            • Auxil­i­aries contact block
            • Shunt release
            • Under voltage coil
            • Modular phase busbar
            • Protective cap/strip for phase busbar
            • MZ201

              Auxiliary contact 1C+1O 6A 240V AC

              0.00 €  / *
              Add to a list
              Add to a list
            • MZ202

              Alarm contact 1C+1O 6A 240V AC

              0.00 €  / *
              Add to a list
              Add to a list
            • MZ203

              Shunt trip 230-415V AC 110-130V DC

              0.00 €  / *
              Add to a list
              Add to a list
            • MZ206

              Under voltage release 230V AC

              0.00 €  / *
              Add to a list
              Add to a list
            • KDN263B

              Insulated busbar 2P 63A fork 10mm² 57M

              0.00 €  / *
              Add to a list
              Add to a list
            • KDN280B

              Insulated busbar 2P 80A fork 16mm² 57M

              0.00 €  / *
              Add to a list
              Add to a list
            • KDN451D

              Insulated busbar 3x(P+N) 80A fork 16mm² 12M

              0.00 €  / *
              Add to a list
              Add to a list
            • KDN451E

              Insulated busbar 3x(P+N) 80A fork 16mm² 54M

              0.00 €  / *
              Add to a list
              Add to a list
            • KZN024

              Endcap for busbar 4P

              0.00 €  / *
              Add to a list
              Add to a list

            Technical properties

            Archi­tec­ture
            • Type of pole
              1P+N
            • Curve
              C
            Safety
            • Residual current type
              A
            • Ingress Protec­tion (IP) class
              IP20
            Install­a­tion, mounting
            • Nominal tight­ening torque down terminal
              2.10 - 2.10 Nm
            • Nominal tight­ening torque top terminal
              2.10 - 2.10 Nm
            • Nominal tight­ening torque
              2.10 - 2.10 Nm
            • Type of top connec­tion for modular devices
              Screw terminal
            • Type of bottom connec­tion for modular devices
              bicon­nect
            Main elec­trical attrib­utes
            • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
              10 kA
            Connectivity
            • Type of connec­tion
              Screw terminal
            Voltage
            • Rated insu­la­tion voltage Ui
              500 V
            • Rated impulse with­stand voltage Uimp
              4,000 V
            • Max. oper­ating voltage
              240 V
            • Rated oper­a­tional voltage Ue
              240 - 240 V
            • Overvoltage category according to IEC 60947-1
              3
            • Type voltage supply
              AC
            Elec­tric current
            • Rated current
              32 A
            • Rated residual oper­ating current Idn
              30 mA
            • Rated current -25°C
              38.30 A
            • Rated current at -20°C
              37.80 A
            • Rated current -15°C
              37.20 A
            • Rated current -10°C
              36.70 A
            • Rated current -5°C
              36.10 A
            • Rated current at 0°C
              35.60 A
            • Rated current 5°C
              35 A
            • Rated current 10°C
              34.40 A
            • Rated current 15°C
              33.80 A
            • Rated current at 20°C
              33.20 A
            • Rated current 25°C
              32.60 A
            • Rated current 30°C
              32 A
            • Rated current 35°C
              31.50 A
            • Rated current at 40°C
              31 A
            • Rated current at 45°C
              30.50 A
            • Rated current at 50°C
              30 A
            • Rated current 55°C
              29.50 A
            • Rated current 60°C
              29 A
            • Correc­tion factor of rating current for 2 devices placed side by side
              1
            • Min./max. threshold value of the AC thermal oper­a­tion
              1.13 - 1.45 A
            • Correc­tion factor of rating current for 3 devices placed side by side
              0.95
            • Correc­tion factor of rating current for 4 and 5 devices placed side by side
              0.90
            • Correc­tion factor of rating current for 6 devices placed side by side
              0.85
            • Rated short-­cir­cuit breaking capa­city Icn under 230 V AC according to IEC 60898-1
              10 kA
            • Rated service breaking capa­city Ics AC according to IEC 60898-1
              7.50 kA
            Power
            • Total power loss under IN
              8.30 W
            Frequency
            • Frequency
              50 - 50 Hz
            Use condi­tions
            • Max. Alti­tude
              2,000 m
            • Class of energy limit­a­tion I²t
              3
            • Oper­ating temper­ature
              -25 - 40 °C
            • Stor­age/trans­port temper­ature
              -25 - 70 °C
            • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
              2
            • Air humidity protec­tion
              For all climates
            Endur­ance
            • Elec­tric endur­ance in number of cycles
              2,000
            • Number of mech­an­ical oper­a­tions
              1,000
            Connec­tion
            • Cross-sec­tion flex­ible conductor
              1 - 16 mm²
            • Cross-sec­tion rigid conductor
              1 - 25 mm²
            • Cross-sec­tion of input with screws, for flex­ible conductors
              1 - 16 mm²
            • Cross-sec­tion of input with screws, for massive conductors
              1 - 25 mm²
            • Cross-sec­tion of input and output with screws, for flex­ible conductors
              1 - 16 mm²
            • Cross-sec­tion of input and output with screws, for massive conductors
              1 - 25 mm²
            Capa­city
            • Number of modules
              2
            Dimen­sions
            • Height
              83 mm
            • Width
              35 mm
            • Depth
              68 mm

            Environmental value

            We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

            RoHS conform Yes

            Certifications and documents

            PEP document en-GB 2022-09-08
            PDF
            357,12 kB
            REACH declaration ADA582D (english)
            PDF
            103,10 kB
            RoHS declaration ADA582D (english)
            PDF
            103,84 kB

            Downloads

            • Product image

              Image ADA582D  | Hager

              Product Image ADA582D

            • Installation manual

              Image Installation manual en-GB, fr-FR, de-DE, it-IT 2022-03-24  | Hager

              Installation manual en-GB, fr-FR, de-DE, it-IT 2022-03-24

              PDF
              1,45 MB
            More documentation

            Discover more of this product range

              5
            • 1
              AD906J - RCBO 1P+N 6kA B-6A 30mA A Class
              AD906J
              RCBO 1P+N 6kA B-6A 30mA A Class
            • 2
              AD910J - RCBO 1P+N 6kA B-10A 30mA A Class
              AD910J
              RCBO 1P+N 6kA B-10A 30mA A Class
            • 3
              AD916J - RCBO 1P+N 6kA B-16A 30mA A Class
              AD916J
              RCBO 1P+N 6kA B-16A 30mA A Class
            • 4
              AD920J - RCBO 1P+N 6kA B-20A 30mA A Class
              AD920J
              RCBO 1P+N 6kA B-20A 30mA A Class
            • 5
              AD925J - RCBO 1P+N 6kA B-25A 30mA A Class
              AD925J
              RCBO 1P+N 6kA B-25A 30mA A Class

            Products

            • Commercial Distribution
            • Modular Devices and Connection
            • Lighting Connection and Control
            • Residential Distribution
            • Wiring Accessories
            • References

            Solutions

            • Single house
            • Multi-residential
            • Office
            • Hotel
            • Other

            Support

            • FAQs
            • Contact us
            • Catalogues
            • Download center
            • Training
            • How-to videos

            Who we are

            We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

             

            More about us

            Fol­low us

              • Privacy
              • Cookies
              • Report a vulnerability
              • Hagergroup

            Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland