Blank function gallery 2 modules pure-white WXF689B

EAN
3250617191364
Packaging
10 PCEs

Technical properties

Dimen­sions
  • Depth
    24 mm
  • Height
    45 mm
  • Width
    45 mm
Capa­city
  • Number of sockets
    3
Mater­ials
  • Free area for finishing name
    pure
  • Colour
    white  
  • RAL colour
    RAL 9016 - Traffic white
  • Type of surface treat­ment
    untreated
Stand­ards
  • European directive WEEE
    not concerned
Safety
  • IK protec­tion code against mecan­ical impacts
    IK02
  • Protec­tion index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -10…35 °C
  • Stor­age/trans­port temper­ature
    -10…50 °C
Iden­ti­fic­a­tion
  • Range
    gallery
  • Compos­i­tion
    other
  • With imprint
    No