![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
TV + FM socket gallery passthrough BNC socket 10 db 2 modules WXF254
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Fixing modeflush-mounting
-
Passband4 - 862 MHz
-
Depth34 mm
-
Height45 mm
-
Width45 mm
-
Number of sockets1
-
MaterialPlastic/metal
-
Surface appearancematt
-
Type of surface treatmentuntreated
-
European directive WEEEconcerned
-
IK protection code against mecanical impactsIK02
-
Protection index IPIP20
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
-
Rangegallery
-
CompositionMiddle plate
Downloads
-
Images
Images may be subject to copyright
Product Image WXF254
-
ProductNotice
Instruction manuals for WXF254
PDF679 KB -
ProductECDeclaration
EU Declaration of conformity for WXF254
PDF104 KB -
ProductROHS
Pollutant guidelines for WXF254
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for WXF254
REACH-declaration 2023-10-20 (english)
PDF33 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com