EIB Presence det+Light Regulation • TXC511 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • Building Auto­ma­tion
          • KNX System (via ETS)
          • KNX pres­ence detectors
          • With 1 channel
          • TXC511
          Image  TXC511 of the product Hager | Hager Turkey
          Image  TXC511 of the product Hager | Hager Turkey
          Image  TXC511 of the product Hager | Hager Turkey
          Image  TXC511 of the product Hager | Hager Turkey

          EIB presence detector with Light Regulation

          TXC511

          Image  TXC511 of the product Hager | Hager Turkey
          Image  TXC511 of the product Hager | Hager Turkey
          Image  TXC511 of the product Hager | Hager Turkey
          Image  TXC511 of the product Hager | Hager Turkey
          • KNX System (via ETS)

          EIB presence detector with Light Regulation TXC511

          EAN
          3250617573955
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Bus system
            KNX
          Connectivity
          • Number of binary inputs
            0
          Voltage
          • Oper­ating voltage over bus
            21…32 V DC
          Elec­tric current
          • Bus current consump­tion (data trans­fer)
            12 mA
          • Bus current consump­tion (idle)
            12 mA
          Dimen­sions
          • Dimen­sions (Ø x H)
            110 x 44 mm
          • Recom­mended install­a­tion height
            2.5…3.5 m
          Meas­ure­ment
          • Detec­tion Method
            pres­ence
          Detec­tion
          • Detec­tion angle
            360 °
          • Angle of vertical detec­tion
            55 °
          • Frontal detecting distance
            7 m
          • Side detecting distance
            6 m
          Mater­ials
          • Colour
            white  
          • RAL colour
            RAL 9010 - Pure white
          • Surface appear­ance
            matt
          Lighting control
          • Bright­ness meas­ure­ment range
            5 / 1200 Lux
          Install­a­tion, mounting
          • Maximum Mounting Height
            4 m
          • Install­a­tion mode
            for ceiling mounting in 60 surface-­mounted or hollow-wall box
          Connec­tion
          • Bus coup­ling unit
            with integral bus coup­ling unit
          • Bus connec­tion
            bus connec­tion via connecting terminal
          Settings
          • Supported config­ur­a­tion modes
            system, easy
          • Delay time, adjustable
            ≈ 1…30 mn
          • Setting
            with poten­tiometers for setting the response bright­ness and delay time without dismant­ling
          Scope of delivery
          • Bus connec­tion included
            Yes
          Equip­ment
          • Number of chan­nels
            1
          • Angle of hori­zontal detec­tion
            360 °
          • Slewing
            Detector head slewing by 90°
          Use condi­tions
          • Oper­ating temper­ature
            0…45 °C
          • Stor­age/trans­port temper­ature
            -10…60 °C
          • Energy-saving
            energy saving by pres­ence and bright­ness-­con­trolled lighting control
          Iden­ti­fic­a­tion
          • Main design line
            KNX

          Downloads

          • Images

            Images may be subject to copyright

            Image TXC511  | Hager

            Product Image TXC511

          • Instruction manual

            Image Instruction manuals for TXC511  | Hager

            Instruction manuals for TXC511

            Annexe de paramétrage pour TX510 , TX511 et TXC511

            PDF
            473 KB
            Image Instruction manuals for TXC511  | Hager

            Instruction manuals for TXC511

            PDF
            4 MB
          • KNX product database

            Image Product-Database ETS for TXC511  | Hager

            Product-Database ETS for TXC511

            Logiciel d'application ETS du TXC511

            VD2
            23 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Accessories optional

          See more

          Discover more of this product range

            3
          • 1
            TX510 - Presence detector 360° KNX, 2 channels, with BCU
            TX510
            Presence detector 360° KNX, 2 channels, with BCU
          • 2
            TCC521E - Presence detector 360° monobloc KNX / DALI
            TCC521E
            Presence detector 360° monobloc KNX / DALI
          • 3
            TCC510S - Presence detector 360° monobloc KNX, white
            TCC510S
            Presence detector 360° monobloc KNX, white

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group