Presence detector 360° KNX, 2 channels, with BCU TX510
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Bus systemKNX
-
FunctionSwitching functions, dimming functions, blind control functions, value transmitter functions, forced control functions, scene functions, heating functions and timer functions, 2 channel mode
-
ChannelsChannel 1 für brightness-dependent or semiautomatic control (switching on via push-button) of consumers ; Channel 2 für brightness-independent control of consumers with predefined switch-on delay and delay time (3 operating modes)
-
Number of binary inputs0
-
Operating voltage over bus21…32 V DC
-
Bus current consumption (data transfer)12 mA
-
Bus current consumption (idle)12 mA
-
Dimensions (Ø x H)110 x 44 mm
-
Recommended installation height2.5…3.5 m
-
Detection Methodpresence
-
Detection angle360 °
-
Angle of vertical detection55 °
-
Frontal detecting distance7 m
-
Side detecting distance6 m
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Surface appearancematt
-
Brightness measurement range5 / 1200 Lux
-
Maximum Mounting Height4 m
-
Installation modefor ceiling mounting in 60 surface-mounted or hollow-wall box
-
Bus coupling unitwith integral bus coupling unit
-
Bus connectionbus connection via connecting terminal
-
Supported configuration modessystem, easy
-
Delay ON30 s
-
HVAC-channel adjustable≈ 30 s ... 60 mn
-
Delay time, adjustable≈ 1…30 mn
-
Settingwith potentiometers for setting the response brightness and delay time without dismantling
-
Bus connection includedYes
-
ExtensionExpansion of detection area possible by means of one or more detectors
-
Number of channels1
-
Switch on delay HVAC-channel15 mn
-
Angle of horizontal detection360 °
-
SlewingDetector head slewing by 90°
-
REACH conformYes
-
RoHS conformYes
-
Operating temperature0…45 °C
-
Storage/transport temperature-10…60 °C
-
Energy-savingenergy saving by presence and brightness-controlled lighting control
-
Main design lineKNX
Downloads
-
Images
Images may be subject to copyright
Product Image TX510
-
ProductNotice
Instruction manuals for TX510
PDF4 MB -
Technical information
PDF1 MB -
ProductETSBase
Product-Database ETS for TX510
Logiciel d'application ETS du TX510
VD289 KB -
ProductTx100Description
Function descriptions TX100 for TX510
Description d'application TX510
PDF964 KB -
ProductROHS
Pollutant guidelines for TX510
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for TX510
RoHS-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com