Presence detector 360° monobloc KNX, white TCC510S
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Bus systemKNX
-
FunctionLinking several detectors in order to expand the detection area
-
Button / push-buttonwith programming button
-
Number of binary inputs0
-
Operating voltage over bus21…32 V DC
-
Bus current consumption (data transfer)10 mA
-
Dimensions (Ø x H)78 x 70 mm
-
Installation opening Ø60…63 mm
-
Recommended installation height2.5…3.5 m
-
Installation wall thickness10…28 mm
-
Detection Methodpresence
-
Detection angle360 °
-
Detection angle360 °
-
Angle of vertical detection55 °
-
Detection field Ø, on floor≈ 7 m
-
Detection field Ø, at desk height≈ 5 m
-
Frontal detecting distance7 m
-
Side detecting distance8 m
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Surface appearancematt
-
Brightness measurement range5 / 1000 Lux
-
Maximum Mounting Height4 m
-
Installation modewith spring clips for ceiling installation
-
Bus coupling unitwith integral bus coupling unit
-
Bus connectionbus connection via connecting terminal
-
Supported configuration modessystem, easy
-
Delay time, adjustable1 mn…1 h
-
Settingwith potentiometers for setting the response brightness and delay time without dismantling
-
Bus connection includedYes
-
Number of channels1
-
Angle of horizontal detection360 °
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
-
Operating temperature-10…45 °C
-
Storage/transport temperature-20…60 °C
-
Energy-savingenergy saving by presence and brightness-controlled lighting control
-
Main design lineKNX
Downloads
-
Images
Images may be subject to copyright
Product Image TCC510S
-
ProductNotice
Instruction manuals for TCC510S
PDF1 MBInstruction manuals for TCC510S
PDF671 KB -
Technical information
PDF2 MB -
ProductECDeclaration
EU Declaration of conformity for TCC510S
Declaration
PDF125 KB -
ProductROHS
Pollutant guidelines for TCC510S
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for TCC510S
RoHS-declaration 2023-10-20 (english)
PDF33 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com