Flush mounted input device 2 -fold • TXB302 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • Building Auto­ma­tion
          • KNX System (via ETS)
          • Binary inputs
          • Flush mounted
          • TXB302
          Image  TXB302 of the product Hager | Hager Turkey
          Image  TXB302 of the product Hager | Hager Turkey
          Image  TXB302 of the product Hager | Hager Turkey
          Image  TXB302 of the product Hager | Hager Turkey

          Binary input 2 fold, flush mounted, KNX

          TXB302

          Image  TXB302 of the product Hager | Hager Turkey
          Image  TXB302 of the product Hager | Hager Turkey
          Image  TXB302 of the product Hager | Hager Turkey
          Image  TXB302 of the product Hager | Hager Turkey
          • KNX System (via ETS)

          Binary input 2 fold, flush mounted, KNX TXB302

          EAN
          3250616049420
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Bus system
            EIB
          Func­tions
          • Bus module detach­able
            No
          • Easy link func­tions
            Switching func­tions, dimming func­tions, blind control func­tions func­tions, priority func­tions, scene func­tions, heating func­tions and timer func­tions
          • ETS addi­tional func­tions
            ETS addi­tional func­tions: value trans­mitter 1 and 2 bytes, 2-channel mode, level switch func­tion
          Config­ur­a­tion
          • Number of modules
            0
          Compat­ib­ility
          • Exten­sion unit
            exten­sion unit for light scene push-button
          Controls and indic­ators
          • Button / push-button
            with program­ming button and red program­ming LED
          Connectivity
          • Binary inputs
            with 2 inde­pendent binary inputs for poten­tial-­free contacts
          Voltage
          • Input voltage
            5 V
          • Oper­ating voltage over bus
            21…32 V DC
          • System supply voltage
            30V DC via bus
          Elec­tric current
          • Number of entry circuits
            2
          • Intensity by input
            0.5 mA
          Dimen­sions
          • Dimen­sions (LLx­wwxhh)
            38 x 35 x 12 mm
          • Width of rail mounted device (RMD)
            0 modules
          Length
          • Max distance to switches
            5 mm
          Meas­ure­ment
          • Input scan­ning voltage
            per channel 5 V
          Mater­ials
          • Material
            plastic
          Install­a­tion, mounting
          • Install­a­tion mode
            for flush-­mounted and hollow-wall mounting
          Connec­tion
          • Conductor cross-sec­tion (flex­ible)
            0.75…2.5 mm²
          • Conductor cross-sec­tion (rigid)
            0.75…2.5 mm²
          • Connec­tion to
            Poten­tial free, switch, push button, auto­ma­tion system
          • Bus coup­ling unit
            with integral bus coup­ling unit
          • Type of connec­tion
            with pre-assembled cable
          • Bus connec­tion
            bus connec­tion via connecting terminal
          Cable
          • Cable length extend­able to
            max. 5 m
          Settings
          • Supported config­ur­a­tion modes
            system, easy
          Scope of delivery
          • Bus connec­tion included
            Yes
          Equip­ment
          • Number of outputs
            0
          Use
          • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
            with integral bus coup­ling unit
          Safety
          • Protec­tion index IP
            IP30
          • REACH conform
            No
          • RoHS conform
            Yes
          • Halogen free
            No
          Use condi­tions
          • Oper­ating temper­ature
            0…45 °C
          • Stor­age/trans­port temper­ature
            -20…70 °C
          Iden­ti­fic­a­tion
          • Main design line
            KNX

          Downloads

          • Images

            Images may be subject to copyright

            Image TXB302  | Hager

            Product Image TXB302

          • ProductNotice

            Image Instruction manuals for TXB302  | Hager

            Instruction manuals for TXB302

            PDF
            1017 KB
          • Technical information

            Image   | Hager
            PDF
            1 MB
          • ProductETSBase

            Image Product-Database ETS for TXB302  | Hager

            Product-Database ETS for TXB302

            Logiciel d'application ETS du TXB302

            VD2
            68 KB
          • ProductApplicationDescription

            Image Application guides ETS / easy link for TXB302  | Hager

            Application guides ETS / easy link for TXB302

            Application description ETS TXA304_TXA310_TXB302_TXB304

            PDF
            1 MB
            Image Application guides ETS / easy link for TXB302  | Hager

            Application guides ETS / easy link for TXB302

            Description d'application TXB302_304

            PDF
            648 KB
            Image Application guides ETS / easy link for TXB302  | Hager

            Application guides ETS / easy link for TXB302

            Application description Easy TXA304_TXA306_TXA310_TXB302_TXB304_TXB322_TXB344

            PDF
            2 MB
          • ProductTx100Description

            Image Function descriptions TX100 for TXB302  | Hager

            Function descriptions TX100 for TXB302

            Description d'application TXB3XX_TXA3XX

            PDF
            1 MB
          • ProductROHS

            Image Pollutant guidelines for TXB302  | Hager

            Pollutant guidelines for TXB302

            RoHS declaration TXB302 (english)

            PDF
            33 KB
            Image Pollutant guidelines for TXB302  | Hager

            Pollutant guidelines for TXB302

            REACH declaration TXB302 (english)

            PDF
            33 KB
          • ProductEnvironmentProfile

            Image Product environmental profile for TXB302  | Hager

            Product environmental profile for TXB302

            PDF
            313 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Discover more of this product range

            3
          • 1
            TXB304 - Binary input 4 fold, flush mounted, KNX
            TXB304
            Binary input 4 fold, flush mounted, KNX
          • 2
            TXB344 - Binary input 4 fold + LED output 4 fold, flush mounted, KNX
            TXB344
            Binary input 4 fold + LED output 4 fold, flush mounted, KNX
          • 3
            TXA304 - Binary input 4 fold, 230V~, modular, KNX
            TXA304
            Binary input 4 fold, 230V~, modular, KNX

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group