Input device 4 -fold 230V~ • TXA304 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • Building Auto­ma­tion
  • KNX System (via ETS)
  • Binary inputs
  • Flush mounted
  • TXA304

Binary input 4 fold, 230V~, modular, KNX

TXA304

  • KNX System (via ETS)

Binary input 4 fold, 230V~, modular, KNX TXA304

EAN
3250616049277
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Bus system
    EIB
Func­tions
  • Bus module detach­able
    No
  • Multi-phase mode
    suit­able for different external conductors
  • Easy link func­tions
    Switching func­tions, dimming func­tions, blind control func­tions func­tions, priority func­tions, scene func­tions, heating func­tions and timer func­tions
  • ETS addi­tional func­tions
    ETS addi­tional func­tions: value trans­mitter 1 and 2 bytes, 2-channel mode, level switch func­tion
Config­ur­a­tion
  • Number of modules
    4
Controls and indic­ators
  • Command by lighting push buttons
    10 mA
  • Oper­a­tion
    manual oper­a­tion can be activ­ated via selec­tion switch ; Manual oper­a­tion per channel via button with integ­rated status LED, thereby lockout of KNX func­tion
  • Button / push-button
    with illu­min­ated program­ming button
Connectivity
  • Binary inputs
    with 4 inde­pendent binary inputs with separate neutral conductor
Voltage
  • Input voltage
    230 V
  • Input voltage
    230 V AC
  • Oper­ating voltage over bus
    21…32 V DC
  • Signal voltage
    230 V AC
  • Type of input voltage
    AC
Elec­tric current
  • Number of entry circuits
    4
Dimen­sions
  • Depth of installed product
    69 mm
  • Height of installed product
    90 mm
  • Length
    35 mm
  • Width of installed product
    71 mm
  • Width of rail mounted device (RMD)
    4 modules
Length
  • Max distance to switches
    100 mm
Power
  • Total power loss under IN
    0.1 W
Mater­ials
  • Material
    plastic
LED control
  • LED
    with 4 red status LEDs for display of input states
Install­a­tion, mounting
  • Mounting type
    din-Rail
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    0,75 / 2,5mm²
  • Connec­tion cross-sect. rigid cable
    0,75 / 2.5mm²
  • Conductor cross-sec­tion (flex­ible)
    0.75…2.5 mm²
  • Conductor cross-sec­tion (rigid)
    0.75…2.5 mm²
  • Connec­tion to
    push-button / switch
  • Bus coup­ling unit
    with integral bus coup­ling unit
  • Type of connec­tion
    with Quick­Con­nect plug-in terminals
  • Bus connec­tion
    bus connec­tion via connecting terminal
  • Type of connec­tion
    quick connect
Settings
  • Supported config­ur­a­tion modes
    system, easy
Equip­ment
  • Number of outputs
    0
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use condi­tions
  • Oper­ating temper­ature
    0…45 °C
  • Stor­age/trans­port temper­ature
    -20…70 °C
Iden­ti­fic­a­tion
  • Main design line
    KNX

Downloads

  • Images

    Images may be subject to copyright

    Image TXA304  | Hager

    Product Image TXA304

  • Instruction manual

    Image Instruction manuals for TXA304  | Hager

    Instruction manuals for TXA304

    PDF
    1 MB
  • KNX product database

    Image Product-Database ETS for TXA304  | Hager

    Product-Database ETS for TXA304

    Logiciel d'application ETS du TXA304

    VD2
    191 KB
  • Application Guide

    Image Application guides ETS / easy link for TXA304  | Hager

    Application guides ETS / easy link for TXA304

    Application description ETS TXA304_TXA310_TXB302_TXB304

    PDF
    1 MB
    Image Application guides ETS / easy link for TXA304  | Hager

    Application guides ETS / easy link for TXA304

    Application description Easy TXA304_TXA306_TXA310_TXB302_TXB304_TXB322_TXB344

    PDF
    2 MB
  • ProductTx100Description

    Image Function descriptions TX100 for TXA304  | Hager

    Function descriptions TX100 for TXA304

    Description d'application TXB3XX_TXA3XX

    PDF
    1 MB
  • PEP document

    Image Product environmental profile for TXA304  | Hager

    Product environmental profile for TXA304

    PDF
    404 KB
    Image Product environmental profile for TXA304  | Hager

    Product environmental profile for TXA304

    PDF
    324 KB
    Image Product environmental profile for TXA304  | Hager

    Product environmental profile for TXA304

    PDF
    398 KB
  • RoHS report

    Image Pollutant guidelines for TXA304  | Hager

    Pollutant guidelines for TXA304

    RoHS declaration TXA304 (english)

    PDF
    33 KB
    Image Pollutant guidelines for TXA304  | Hager

    Pollutant guidelines for TXA304

    REACH declaration TXA304 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    3
  • 1
    TXB302 - Binary input 2 fold, flush mounted, KNX
    TXB302
    Binary input 2 fold, flush mounted, KNX
  • 2
    TXB304 - Binary input 4 fold, flush mounted, KNX
    TXB304
    Binary input 4 fold, flush mounted, KNX
  • 3
    TXB344 - Binary input 4 fold + LED output 4 fold, flush mounted, KNX
    TXB344
    Binary input 4 fold + LED output 4 fold, flush mounted, KNX

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group